Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
Uma mistura de encaixe para rodízios, incluindo placas de encaixe para rodízios, fichas em metal ou plásticas, hastes Gripneck e roscadas. Compatível com rodízios com montagem em furo cego. Escolha de acordo com o método de fixação desejado e tamanhos dos orifícios de montagem do rodízio. Dispõe de uma escolha de opções de materiais de acordo com as necessidades da sua aplicação.
Ajustadores - O ajuste de nível a superfícies irregulares e ferramentas de máquina niveladas, racks eletrónicos e aplicações similares.
Almofadas de borracha antiderrapantes são ideais para cobrir os niveladores em máquinas ou transportadores. Estas almofadas podem suportar cargas pesadas e fornecem fricção extra para evitar movimento e derrapamento.
Os conetores de tubos são utilizados para criar uma união entre os vários tubos. Os conetores de tubos são empurrados nos tubos, eliminando a necessidade de qualquer fixação. Estão disponíveis diferentes direções e várias ligações de tubos quadrados. A solução ideal para fazer um quadro de tubos ou uma rede de tubos.
Os conetores de tubos quadrados são utilizados para criar uma união entre os vários tubos. Os conetores de tubos são empurrados nos tubos, eliminando a necessidade de qualquer fixação. Estão disponíveis diferentes direções e várias ligações de tubos quadrados. A solução ideal para fazer um quadro de tubos ou uma rede de tubos.
O tubo roscado quadrado é utilizado para proteger de arestas afiadas do tubo e para proporcionar um acabamento estético. A inserção do tubo de pressão é montada com uma rosca para permitir o ajuste de um pé ou de um rodízio. Reduz a necessidade de perfuração, o que pode economizar tempo e esforço. Concebido para adicionar pés, rodízios, patins ou quaisquer componentes externos ajustáveis à altura.
As inserções roscadas de metal quadradas vêm em uma variedade de opções: inserções roscadas de Metal inteiro, padrão, quadrado, metal, inserções quadradas para serviço pesado e Inserções horizontais para tubos quadrados.
Estas inserções redondas são feitas de poliamida (PA) preta e são fornecidas com uma base de aço, ideal para pavimentos alcatifados. Estão prontas para uma instalação de encaixe por pressão e disponíveis em variantes fixas ou articuladas.
As inserções roscadas redondas estão disponíveis na modalidade de instalação rápida para extremidades de tubos e tubos de ligação. Incluem roscas para uma fixação com parafuso segura. Estas inserções roscadas fornecem um ponto de montagem estável e seguro para uma vasta gama de mobiliário e componentes de equipamentos.
Normalmente utilizado na indústrias do fabrico, embalagem e construção.
As inserções roscadas redondos vêm numa variedade de opções e estilos. São ideais para aplicações pesadas e são feitos de uma liga de alumínio fundido. As inserções com rosca metálica são outra opção de inserção para serviço pesado. Ideais para uso com pés ajustáveis, guias de inclinação e rodízios. As roscas M8 ou M10 com porca de fixação em aço macio proporcionam uma fixação forte. A linha de metal permite um ajuste repetitivo suave e as molduras de duas peças encaixam perfeitamente para encaixarem nos tubos.
Um parafuso com olhal é um tipo de parafuso com um aro numa extremidade e, regra geral, é utilizado como uma gancho para outros sistemas de suspensão. É normalmente utilizado como solução de suspensão durante o revestimento a pó, pintura, e outros processos de tratamento de superfícies. Para garantir a longevidade e o melhor desempenho, é imperativo que os parafusos beneficiem de uma forma de proteção para evitar a entrada de substâncias e a contaminação.
Pode consegui-lo graças à nossa gama de parafusos com olhal e isolamento, fabricados em aço e como uma ampla variedade de revestimentos de silicone coloridos. O revestimento de silicone protege o parafusos com olhal durante a utilização e prolonga o seu ciclo de vida útil. Isto faz com que a nossa gama seja incrivelmente económica e uma escolha sustentável para a sua aplicação.
Os patins de inserção de mola contam com um design de peça única para facilitar a aplicação. A inserção de mola permite que o deslizamento se encaixe firme e firmemente na perna do mobiliário, garantindo um ajuste estável e seguro. Os patins de inserção de mola são ideais para uso em uma variedade de superfícies, incluindo alcatifas, azulejos e pisos de madeira, e podem ajudar a evitar danos ao piso e reduzir ruídos e arranhões causados pelo movimento do mobiliário. Os patins de pressão são de perfil redondo e vêm numa variedade de materiais e acabamentos de base para se adequarem a várias aplicações.
Patins com base suave e ajustável.
Patins de inclinação regulável fabricados em polipropileno (PP) preto com esfera de inclinação e rebite em aço zincado brilhante. Estes patins de inclinação são ideais para aplicações em ângulo e pode ser regulados para a utilização em superfícies de chão irregular.
Adequados para a utilização com os elementos roscados.
Fabricados em politetrafluoroetileno (PTFE), estes patins para aparafusar são montados com parafuso e incluem uma anilha de aço. Estes fixadores de parafuso para patins impedem que as cadeiras e outros produtos deslizem em superfícies lisas.
Os patins de rolamentos de carga redondos foram concebidos para serem utilizados como tampões de proteção ou como patins. A tampa é escalonada para proporcionar uma inserção fácil e um ajuste seguro.
São ideais para proteger e rematar a extremidade de um tubo em serviços médios ou pesados. Estes patins proporcionam uma base lisa e resistente para mobiliário, eletrodomésticos e muito mais.
Protegem o chão dos arranhões, riscos e outros danos causados por objetos pesados ou afiados.
Os patins de Teflon são fixados com a ajuda de um parafuso para garantir uma fixação forte à superfície de montagem. Um furo com 4,5 mm de diâmetro oferece uma entrada de fixação para o parafuso sem danificar a anilha. A anilha de aço tem revestimento de PTFE para proporcionar um deslizamento máximo.
Os patins de pressão ou elementos de tubos são normalmente utilizados na base de produtos tubulares como pernas de cadeiras. O patim de pressão oferece proteção, não só para a montagem, mas - acima de tudo - para a superfície por baixo. Ideal para a proteção de superfícies de madeira, com alcatifa ou de outros tipos.
A nossa gama de patins de pressão disponibiliza uma vasta gama de opções de materiais, incluindo, entre outros, poliamida (PA), polietileno (PE), estireno butadieno acrilonitrilo (ABS), feltro e aço, bem como vários acabamentos e opções de cores.
A nossa oferta inclui vários estilos, incluindo formas abobadadas, em ângulo, com dentes de metal, nervuradas, roscadas, leves e para uso muito intensivo. Além de muitas formas para responder às suas necessidades de aplicação, incluindo redonda, oval, retangular e quadrada.
As inserções e patins quadrados são um tipo de produto de acabamento utilizado para produtos tubulares quadrados. São concebidos para fornecer uma ligação de ajuste firme numa grande variedade de produtos tubulares e podem ajudar a evitar danos em pisos e outras superfícies, bem como para proteger o tubo dos elementos externos. Normalmente utilizados em várias aplicações, incluindo mobiliário, instalações de retalho e equipamentos industriais.
Disponíveis numa grande variedade de opções e modelos: inserções nervuradas quadradas padrão, inserções quadradas leves e inserções cromadas quadradas.
As inserções de tubos redondos são adequadas para a proteção e o acabamento da parte terminal de um tubo. As inserções de encaixe são nervuradas para uma máxima preensão ou têm uma haste plana para uma aplicação simples. Encontram-se disponíveis vários materiais e cores para satisfazer diferentes requisitos de aplicação.
These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.
They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.
It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.
These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.
They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.
Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.
Os patins de inclinação de pressão são patins giratórios com inserção de mola usados em móveis e outros produtos para proporcionar mobilidade e estabilidade. Introduza e deslize vêm como uma peça única para facilitar a aplicação. Os patins são projetados com uma tampa de extremidade de tubo para um acabamento limpo e têm uma Junta de esfera e encaixe para criar uma ação de inclinação. A gama oferece uma escolha de base para se adequar a várias aplicações.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar