Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(184 Produtos)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Door Stays are aimed to offer consistent support and controlled movement for large doors in a variety of applications. It can support heavy loads while remaining stable and simple to use.
It can open to a maximum of 90 when placed with the cable release and has a total opening of 100 if used without the release wire. It is available in both left and right-hand versions, with and without a wire release.
It is easy to install into the applications with the help of basic tools. Commonly used in heavy-duty applications, such as exterior doors, industrial settings, fire exits, or doors in high-traffic areas.
These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.
They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.
It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These manual rail clamps are used in conjunction with rail carriages. When the clamping knob is turned, the clamp contact surfaces press against the rail, clamping it in place. Their compact and lightweight form makes them perfect for use with miniature rail systems where space is restricted.
These clamps are equipped with a lever or handle mechanism that allows for exact clamping force adjustment. This keeps the small rails securely in place without causing damage or deformation. The rails move smoothly and feature a low coefficient of friction and break-away forces.
It can withstand heavy loads, is corrosion resistant, and is resistant to wear and tear. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.
Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.
It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.
It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
A gama de grampos de mangueira em T-Bolt está em conformidade com a norma DIN 3017. Foram concebidos para a fixação de tubos e mangueiras em altas pressões e consistem numa construção robusta com buchas completas. A versão AISI 304 / W4 possui uma faixa com bordas enroladas para evitar o corte na mangueira. A ponte, os anéis maciços e os 3 pontos de solda garantem resistência com maior segurança e a cabeça do parafuso levantada facilita o aperto. A cabeça hexagonal C7 permite que sejam utilizadas ferramentas padrão para instalação e remoção
A gama de abraçadeiras para mangueiras com parafuso sem-fim consiste em 2 estilos de abraçadeira. Uma largura de banda de 9mm que tem um binário de aperto máximo recomendado de 3,0Nm e uma largura de faixa de 12mm que tem um binário recomendado de 5,0Nm. São bandas sólidas que oferecem melhor proteção da mangueira do que uma alternativa perfurada. É feito de uma casa soldada por pontos e a cabeça hexagonal C7 permite que sejam utilizadas ferramentas padrão para instalação e remoção A versão AISI 304 / W4 possui uma banda estampada em vez de perfurada com bordas enroladas para evitar distorção da mangueira ao prender uma mangueira de borracha flexível
As nossas abraçadeiras de aço inoxidável 316 são auto-travadas e são facilmente instaladas manualmente. São resistentes a temperaturas extremas e oferecem grande resistência e durabilidade. Também disponíveis com revestimento de PVC e com uma construção de escada para proporcionar uma força de aderência superior e evitar os deslizes.
Os trincos de tração com fecho secundário têm um botão adicional de bloqueio para evitar a abertura acidental e aumentar a segurança em aplicações sujeitas a vibrações. São compatíveis com fixações M4 e fornecidos com a guarda. Estão disponíveis vários materiais para se adequarem a vários ambientes.
Anéis de aço-liga de peça única forjados com resistência à tração mínima de 180.000 psi. O acabamento de óxido preto ajuda na resistência à corrosão. Retêm a mesma carga nominal de 0 a 90 do eixo do parafuso. Giro de 360 e pivot de 180 sob carga. Estes anéis de elevação para cargas pesadas cumprem a especificação militar n.º MIL-STD 209 bem como as ANSI/ASME B30.26. Fator de Design mínimo: 5:1. Foram inspecionadas por partículas magnéticas conforme ASTM 1444. Para atender a capacidade máxima de carga, devem ser utilizados parafusos de alta resistência. Nunca exceda a classificação máxima de carga.
Os anéis de elevação com engenharia de segurança retêm a mesma carga nominal de 0 a 90 do eixo do parafuso. Giro de 360 e pivot de 180 sob carga. Fator de Design: 5:1. A versão de liga de aço tem uma resistência à tração mínima de 180.000 psi, são partículas magnéticas inspecionadas por ASTM 1444 e têm um acabamento de óxido preto que ajuda a resistência à corrosão. As versões de aço inoxidável 300 são NDT: 100% líquido penetrante testado por MIL-STD-50032, ASTME 1417, processo de purificação: limpo e passivado conforme ASTM A 967, QQ-P-35 Tipo II. Para atender a capacidade máxima de carga, devem ser utilizados parafusos de alta resistência. Nunca exceda a classificação máxima de carga.
Anéis de elevação - Flip Flop são feitos de aço de molibdénio de crómio forjado, com um acabamento de óxido preto para resistência à corrosão. Giram 180 sob carga. Fator de Design: 6:1. Tratamento de calor certificado Anéis e corpos são partículas magnéticas inspecionadas por ASTM 1444. Parafusos incluídos. Para atender a capacidade máxima de carga, devem ser utilizados parafusos de alta resistência. Nunca exceda a classificação máxima de carga.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar