Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(20 Produtos)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
As buchas de localização trabalham em linha com os fechos de fixação com um toque para posicionar e alinhar os componentes com precisão. Oferecem um meio seguro e preciso de encontrar e manter itens na posição.
Destinam-se a oferecer a localização e retenção precisa e exata de itens na posição, bem como fixar painéis e coberturas em segurança. As buchas de fixação, por outro lado, podem servir como recetores para fechos de fixação com um toque. Os fechos de fixação com um toque podem ser instalados sem a necessidade de buchas.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Resistem a temperaturas até 180 C e podem ser utilizados em aplicações como correias de transmissão ou coberturas de máquinas.
Os fechos de fixação com um toque com fixação de bola são ideais para aplicações que exijam mudanças rápidas e recorrentes em ferramentas ou configurações com um único toque. São duráveis e oferecem uma solução de fixação segura e robusta.
Compostos por um corpo, uma mola e um rolamento esférico. A mola retém o rolamento esférico na posição e, quando comprimida, contacta o objeto a prender, fixando-o firmemente na posição. Quando o fecho é puxado novamente, o rolamento esférico liberta o item, permitindo a sua remoção.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Podem ser utilizadas em aplicações como correias de transmissão ou coberturas de máquinas.
Os fechos de fixação com um toque com fixação de tgração são ideais para aplicações que exijam mudanças rápidas e recorrentes em ferramentas ou configurações com um único toque. São duráveis e oferecem uma solução de fixação segura e robusta. Facilmente amovíveis e reposicionáveis mantendo a ligação na posição.
Inclui dois componentes: uma abraçadeira de tração e uma base de metal. A base de metal base encontra-se num lado do fecho de fixação e a abraçadeira de tração no outro. Quando os dois componentes são unidos, o mecanismo da abraçadeira de tração liga-se ao item, mantendo-o no lugar. Separe as duas metades para libertar o objeto utilizando o mecanismo da abraçadeira de tração, o que se consegue facilmente com um toque.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Podem ser utilizadas em aplicações como correias de transmissão ou coberturas de máquinas.
Os fechos de fixação de um toque com bloqueio de bola são ideais para aplicações que exijam mudanças rápidas e recorrentes em ferramentas ou configurações com um único toque. São duráveis e oferecem uma solução de fixação segura e robusta.
Compostas por três partes: um corpo, uma mola e um rolamento esférico. A mola retém o rolamento esférico na posição e, ao premir, desengrena-se do corpo, libertando o fecho. O rolamento esférico fixa o fecho quando é novamente comprimido no corpo.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Resistem a temperaturas até 180 C e podem ser utilizados em aplicações como correias de transmissão ou coberturas de máquinas.
Os fechos de fixação de um toque com bloqueio de lingueta são ideais para aplicações que exijam mudanças rápidas e recorrentes em ferramentas ou configurações com um único toque. São duráveis e oferecem uma solução de fixação segura e robusta.
São compostos por um corpo, uma mola e uma lingueta. A mola mantém a lingueta na posição e, quando o manípulo é puxado a 45º da posição, oscila em torno de um ponto articulado para engrenar e desengrenar o fecho em segurança. A lingueta desengrena quando o fecho é puxado novamente, permitindo que o objeto seja facilmente removido.
Amplamente utilizados numa grande variedade de aplicações industriais, incluindo o setor automóvel, aeroespacial e dispositivos médicos. Resistem a temperaturas até 130 C e podem ser utilizados em aplicações como correias de transmissão ou coberturas de máquinas.
As placas de escala são utilizadas para colocar, com precisão e repetidamente, abraçadeiras deslizantes em guias ou veios lineares. Existem duas variáveis disponíveis, cada uma com um estilo de montagem distinto.
Por um lado as placas de escala individuais, por outro, as placas de escala duplas. Em cada uma, existe um tipo de montagem. O tipo de montagem com parafuso com furos perfurados ou montagem por adesivo inclui o contorno do local do furo para o parafuso, não perfurado.
Incluem uma escala marcada ou padrão de grelha numa das arestas, oferecendo indicação aos utilizadores. Durável e resistente ao desgaste.
Empregues numa grande variedade de aplicações industriais, incluindo no setor automóvel, aeroespacial e equipamento médico.
As placas elevadoras são componentes mecânicos que são utilizados em conjunto com os fechos deslizantes para elevar e suportar outros componentes ou objetos. Existem duas variedades nesta linha: uma retangular e uma quadrada.
São utilizados para aumentar a altura da superfície de bloqueio, tornando-os mais acessíveis e fáceis de utilizar. São resistentes à corrosão, garantindo um desempenho duradouro mesmo em ambientes difíceis e mantêm o seu lugar sem se deslocar ou mover durante a utilização.
Empregues numa grande variedade de aplicações industriais, incluindo no setor automóvel, aeroespacial e equipamento médico.
Os pés de nivelamento com base de metal rígido são uma solução barata para aplicações leves. Utilize estes pés de nivelamento em móveis de escritório, estantes, displays de ponto de venda, armários e pequenas máquinas.
Os pés de nivelamento do suporte do parafuso prisioneiro com uma base giratória de metal são uma solução durável para montagem de máquinas ou transportadores. Estes pés possuem articulação giratória e um pino fabricado para precisão e resistência da rosca.
A escolha ideal para o setor alimentar e de hotelaria, estes rodízios de catering serão, muito provavelmente, utilizados em equipamentos como carrinhos de serviço, fornos e outros equipamentos de confeção alimentar portáteis, latões do lixo, unidades de cozinha, prateleiras de arrumação, entre outros. A nossa gama inclui pneus fabricados em vários materiais, incluindo poliuretano, aço inoxidável e nylon. Está disponível uma vasta gama de capacidades de carga e opções de tamanhos para responder às necessidades da sua aplicação.
Os rodízios de alta temperatura são ideais para equipamentos como rodas de fornos, bem como em aplicações em que se esperem altas temperaturas, tais como equipamentos de fornos industriais e autoclaves. Além de outras aplicações que exijam resistência a altas temperaturas. A nossa gama inclui rodízios de orifício de parafuso, placa fixa e placa rotativa. É disponibilizada uma variedade de opções de materiais e cores, incluindo termoplástico, aço inoxidável e borracha. Estão disponíveis diferentes capacidades de carga e tamanhos.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar