Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(21 Produtos)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.
They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.
It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.
Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.
It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.
It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
Estas dobradiças de binário de duplo eixo são feitas de aço inoxidável e são ideais como suportes giratórios para monitores. O valor fixo do binário permite que a dobradiça gire de modo suave e controlado para os dois lados.
As dobradiças de mola têm um mecanismo de mola completamente invisível que permite a abertura e o fecho automáticos de uma porta.
As dobradiças leaf and flag são ideais para a remoção de portas quando o espaço para acesso dentro do armário é difícil. A gama vem numa escolha de perfis e materiais
As dobradiças da mola têm um pino central com uma mola fixa, assegurando que a dobradiça volte sempre à sua posição inicial. Ideais para usar em portas e painéis que exigem um mecanismo de segurança para retornar ao local original (abertura ou fecho). A gama oferece uma seleção de materiais e acabamentos, ações de mola, forças de abertura e fecho.
Estas dobradiças de binário constante articulam e mantêm o painel em posição, eliminando assim a necessidade de um suporte pneumático ou de uma tampa. O valor de binário é fixo, não requerendo qualquer ajuste ao longo do seu ciclo de vida, e a gama inclui dobradiças feitas de vários materiais e com diferentes valores de binário fixo, incluindo dobradiças de retenção.
As dobradiças - parafusadas são um corpo de aço laminado de duas partes com tampas redondas. Ideal para aparafusar no quadro para mais unidades industriais
As dobradiças - sondadas são um corpo de aço laminado de duas partes com tampas redondas. Ideal para solda no quadro para mais unidades industriais
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Os pés de nivelamento com base de metal rígido são uma solução barata para aplicações leves. Utilize estes pés de nivelamento em móveis de escritório, estantes, displays de ponto de venda, armários e pequenas máquinas.
Os pés de nivelamento do suporte do parafuso prisioneiro com uma base giratória de metal são uma solução durável para montagem de máquinas ou transportadores. Estes pés possuem articulação giratória e um pino fabricado para precisão e resistência da rosca.
A escolha ideal para o setor alimentar e de hotelaria, estes rodízios de catering serão, muito provavelmente, utilizados em equipamentos como carrinhos de serviço, fornos e outros equipamentos de confeção alimentar portáteis, latões do lixo, unidades de cozinha, prateleiras de arrumação, entre outros. A nossa gama inclui pneus fabricados em vários materiais, incluindo poliuretano, aço inoxidável e nylon. Está disponível uma vasta gama de capacidades de carga e opções de tamanhos para responder às necessidades da sua aplicação.
Os rodízios de alta temperatura são ideais para equipamentos como rodas de fornos, bem como em aplicações em que se esperem altas temperaturas, tais como equipamentos de fornos industriais e autoclaves. Além de outras aplicações que exijam resistência a altas temperaturas. A nossa gama inclui rodízios de orifício de parafuso, placa fixa e placa rotativa. É disponibilizada uma variedade de opções de materiais e cores, incluindo termoplástico, aço inoxidável e borracha. Estão disponíveis diferentes capacidades de carga e tamanhos.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar