Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiaal: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Kleur: Naturel, Zwart Brandveiligheidsnorm: , UL94 V-2, UL94 V-0, UL94 HBSerie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
Gebruik de filters of zoek hieronder de juiste variant
| Prijsbereik | Beschikbaarheid | Flenshoogte | Minimale buitendiameter | Kleur | Materiaal | Binnendiameter | Maximale buitendiameter | Bestellen | |
|---|---|---|---|---|---|---|---|---|---|
| € 0,0317 - € 0,0391 | Vraag de levertijd aan hier |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Naturel
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
||
| € 0,0396 - € 0,0489 | 1000 Op voorraad |
0.031 in
0.8 mm
|
0.234 in
5.9 mm
|
Naturel
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.315 in
8 mm
|
||
| € 0,0396 - € 0,0489 | 3198 Op voorraad |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Naturel
|
Nylon 6/6
|
0.175 in
4.4 mm
|
0.340 in
8.6 mm
|
||
| € 0,0965 - € 0,1191 | 581 Op voorraad |
0.065 in
1.7 mm
|
0.312 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.495 in
12.6 mm
|
||
| € 0,0349 - € 0,0431 | 11990 Op voorraad |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.250 in
6.4 mm
|
||
| € 0,0476 - € 0,0588 | 500 Op voorraad |
0.047 in
1.2 mm
|
0.375 in
9.5 mm
|
Naturel
|
Nylon 6/6
|
0.325 in
8.3 mm
|
0.468 in
11.9 mm
|
||
| € 0,0349 - € 0,0431 | 998 Op voorraad |
0.046 in
1.2 mm
|
0.140 in
3.6 mm
|
Naturel
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.242 in
6.1 mm
|
||
| € 0,0369 - € 0,0456 | Vraag de levertijd aan hier |
0.046 in
1.2 mm
|
0.140 in
3.6 mm
|
Naturel
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.242 in
6.1 mm
|
||
| € 0,031 - € 0,0383 | 45975 Op voorraad |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| € 0,0387 - € 0,0478 | 998 Op voorraad |
0.031 in
0.8 mm
|
0.118 in
3 mm
|
Naturel
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.197 in
5 mm
|
||
| € 0,2037 - € 0,2515 | Vraag de levertijd aan hier |
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
Naturel
|
Nylon 6/6
|
0.562 in
14.3 mm
|
0.875 in
22.2 mm
|
||
| € 0,0422 - € 0,0521 | Vraag de levertijd aan hier |
0.030 in
0.8 mm
|
0.365 in
9.3 mm
|
Naturel
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.575 in
14.6 mm
|
||
| € 0,0349 - € 0,0431 | 996 Op voorraad |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Naturel
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| € 0,0302 - € 0,0373 | Vraag de levertijd aan hier |
0.079 in
2 mm
|
0.310 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.202 in
5.1 mm
|
0.433 in
11 mm
|
||
| € 0,0393 - € 0,0485 | 992 Op voorraad |
0.047 in
1.2 mm
|
0.156 in
4 mm
|
Naturel
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| € 0,0407 - € 0,0502 | 3000 Op voorraad |
0.062 in
1.6 mm
|
0.240 in
6.1 mm
|
Naturel
|
Nylon 6/6
|
0.220 in
5.6 mm
|
0.408 in
10.4 mm
|
||
| € 0,0259 - € 0,032 | 14000 Op voorraad |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Naturel
|
Nylon 6/6
|
0.093 in
2.4 mm
|
0.250 in
6.4 mm
|
||
| € 0,023 - € 0,0284 | 396945 Op voorraad |
0.062 in
1.6 mm
|
0.209 in
5.3 mm
|
Naturel
|
Nylon 6/6
|
0.171 in
4.3 mm
|
0.345 in
8.8 mm
|
||
| € 0,0379 - € 0,0469 | 23000 Op voorraad |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| € 0,023 - € 0,0284 | Vraag de levertijd aan hier |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Naturel
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.216 in
5.5 mm