Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiaal: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Kleur: Naturel, Zwart Brandveiligheidsnorm: , UL94 V-2, UL94 V-0, UL94 HBSerie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
Gebruik de filters of zoek hieronder de juiste variant
| Prijsbereik | Beschikbaarheid | Flenshoogte | Minimale buitendiameter | Kleur | Materiaal | Binnendiameter | Maximale buitendiameter | Bestellen | |
|---|---|---|---|---|---|---|---|---|---|
| € 0,0785 - € 0,0785 | 128 Op voorraad |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
Zwart
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| € 0,031 - € 0,0383 | 2000 Op voorraad |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| € 0,0375 - € 0,0463 | Vraag de levertijd aan hier |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Naturel
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| € 0,0315 - € 0,0389 | 958 Op voorraad |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Naturel
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| € 0,0393 - € 0,0485 | 10482 Op voorraad |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Naturel
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 10331606 | € 0,0404 - € 0,0499 | Vraag de levertijd aan hier |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
|
| € 0,0427 - € 0,0527 | Vraag de levertijd aan hier |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| € 0,0386 - € 0,0477 | Vraag de levertijd aan hier |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| € 0,027 - € 0,0333 | 15087 Op voorraad |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
Naturel
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.165 in
4.2 mm
|
||
| 10331309 | € 0,027 - € 0,0333 | 422880 Op voorraad |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
Naturel
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.165 in
4.2 mm
|
|
| € 0,031 - € 0,0383 | Vraag de levertijd aan hier |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| € 0,027 - € 0,0333 | 1056 Op voorraad |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
Naturel
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.165 in
4.2 mm
|
||
| € 0,0375 - € 0,0463 | 16856 Op voorraad |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Naturel
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| € 0,0421 - € 0,052 | 2482 Op voorraad |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Naturel
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| € 0,0315 - € 0,0389 | 5000 Op voorraad |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Naturel
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
| € 0,0366 - € 0,0452 | 11682 Op voorraad |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Naturel
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
||
| € 0,0375 - € 0,0463 | Vraag de levertijd aan hier |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Naturel
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| € 0,0366 - € 0,0452 | 2938 Op voorraad |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Naturel
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
||
| € 0,0884 - € 0,1092 | 36998 Op voorraad |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| € 0,0421 - € 0,052 | 10000 Op voorraad |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Naturel
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm