Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Materiaali: PA 6.6,GF,PTFE, PA 6.6,AFRP,PTFE, PA 6.6,CF,PTFE, PA66 Väri: Musta, Väritön Sarjanumero:
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Akselin halkaisija | Laipan ulkohalkaisija | Flanged | Kokonaispituus | Akselireiän halkaisija | Akselin pituus | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4041 € - 0,6595 € | 15100 Varastossa |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Kyllä
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| 0,3704 € - 0,6749 € | 21900 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| 0,3157 € - 0,5753 € | 4300 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| 0,3704 € - 0,6749 € | 16800 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| 0,4041 € - 0,6595 € | 16400 Varastossa |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Kyllä
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| 0,6918 € - 1,385 € | 608 Varastossa |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Kyllä
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| 0,8588 € - 1,726 € | 186 Varastossa |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Kyllä
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
| 0,3971 € - 0,7255 € | 21300 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0,4406 € - 0,7156 € | 11400 Varastossa |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Kyllä
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
||
| 1,5156 € - 3,0452 € | 250 Varastossa |
1.417 in
36.0 mm
|
1.772 in
45.0 mm
|
Kyllä
|
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
||
| 3,6907 € - 5,7957 € | 60 Varastossa |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Kyllä
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
||
| 0,3157 € - 0,5753 € | 30790 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| 0,2385 € - 0,435 € | Kysy toimitusaikaa täältä |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,2876 € - 0,5248 € | 11297 Varastossa |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,3073 € - 0,7521 € | 14884 Varastossa |
0.787 in
20.0 mm
|
|
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
|
||
| 0,6244 € - 1,3808 € | 3753 Varastossa |
0.866 in
22.0 mm
|
|
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
|
||
| 0,6006 € - 1,3205 € | 44 Varastossa |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 0,6286 € - 1,3864 € | 5758 Varastossa |
0.984 in
25.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 1,1675 € - 4,5327 € | 7480 Varastossa |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
| 2,5821 € - 5,3045 € | 200 Varastossa |
1.102 in
28.0 mm
|
|
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm