Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
|---|---|---|---|---|---|---|---|---|
| R 30,0616 - R 33,303 | Request the lead time here |
0.5 in
12.7 mm
|
270
|
0.016 in
0.4 mm
|
1.6 mm
1.6 mm
|
7.91 Nmm
7.91 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.02 in
0.5 mm
|
4.8 mm
4.8 mm
|
24.60 Nmm
24.60 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.024 in
0.6 mm
|
4.0 mm
4.0 mm
|
34.80 Nmm
34.80 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.024 in
0.6 mm
|
5.5 mm
5.5 mm
|
42.40 Nmm
42.40 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.028 in
0.7 mm
|
5.2 mm
5.2 mm
|
58.20 Nmm
58.20 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.024 in
0.6 mm
|
2.8 mm
2.8 mm
|
34.80 Nmm
34.80 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.024 in
0.6 mm
|
3.6 mm
3.6 mm
|
42.40 Nmm
42.40 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.028 in
0.7 mm
|
3.6 mm
3.6 mm
|
58.20 Nmm
58.20 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
24.60 Nmm
24.60 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.024 in
0.6 mm
|
2.8 mm
2.8 mm
|
34.80 Nmm
34.80 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.024 in
0.6 mm
|
3.6 mm
3.6 mm
|
42.40 Nmm
42.40 Nmm
|
||
| R 68,3699 - R 75,7421 | Request the lead time here |
3 in
76.2 mm
|
360
|
0.094 in
2.4 mm
|
20.7 mm
20.7 mm
|
1808.00 Nmm
1808.00 Nmm
|
||
| R 143,524 - R 159,7308 | Request the lead time here |
4 in
101.6 mm
|
360
|
0.114 in
2.9 mm
|
24.6 mm
24.6 mm
|
3164.00 Nmm
3164.00 Nmm
|
||
| R 33,906 - R 37,7202 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.043 in
1.1 mm
|
9.1 mm
9.1 mm
|
226.00 Nmm
226.00 Nmm
|
||
| R 38,0218 - R 42,1375 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.051 in
1.3 mm
|
10.3 mm
10.3 mm
|
328.00 Nmm
328.00 Nmm
|
||
| R 43,3285 - R 48,3187 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.059 in
1.5 mm
|
11.7 mm
11.7 mm
|
475.00 Nmm
475.00 Nmm
|
||
| R 52,4646 - R 58,0578 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.071 in
1.8 mm
|
13.9 mm
13.9 mm
|
791.00 Nmm
791.00 Nmm
|
||
| R 55,706 - R 61,8872 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.079 in
2.0 mm
|
14.7 mm
14.7 mm
|
1102.00 Nmm
1102.00 Nmm
|
||
| R 40,3736 - R 44,7909 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.055 in
1.4 mm
|
11.5 mm
11.5 mm
|
370.00 Nmm
370.00 Nmm
|
||
| R 203,9337 - R 226,6383 | Request the lead time here |
4 in
101.6 mm
|
360
|
0.126 in
3.2 mm
|
27.5 mm
27.5 mm
|
3616.00 Nmm
3616.00 Nmm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue