Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Essentra Part Number Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
R 33,906 - R 37,7202 Request the lead time here
50.8 mm
270
1.0 mm
8.7 mm
155.40 Nmm
R 33,906 - R 37,7202 Request the lead time here
50.8 mm
270
1.1 mm
9.1 mm
226.00 Nmm
R 38,0218 - R 42,1375 Request the lead time here
50.8 mm
270
1.2 mm
10.3 mm
282.00 Nmm
R 30,0616 - R 33,303 Request the lead time here
25.4 mm
270
0.6 mm
4.0 mm
34.80 Nmm
R 30,0616 - R 33,303 Request the lead time here
25.4 mm
270
0.6 mm
5.5 mm
42.40 Nmm
R 30,0616 - R 33,303 Request the lead time here
25.4 mm
270
0.7 mm
5.2 mm
58.20 Nmm
R 31,2526 - R 34,7804 Request the lead time here
25.4 mm
270
0.8 mm
6.4 mm
70.60 Nmm
R 31,8255 - R 35,3684 Request the lead time here
31.8 mm
270
1.0 mm
5.5 mm
134.50 Nmm
R 43,3285 - R 48,3187 Request the lead time here
50.8 mm
270
1.5 mm
8.3 mm
475.00 Nmm
R 31,8255 - R 35,3684 Request the lead time here
31.8 mm
270
1.0 mm
7.9 mm
134.50 Nmm
R 38,0218 - R 42,1375 Request the lead time here
31.8 mm
270
1.2 mm
6.4 mm
282.00 Nmm
R 31,2526 - R 34,7804 Request the lead time here
25.4 mm
270
0.8 mm
5.5 mm
92.70 Nmm
R 31,8255 - R 35,3684 Request the lead time here
31.8 mm
270
0.9 mm
7.1 mm
113.00 Nmm
R 31,2526 - R 34,7804 Request the lead time here
25.4 mm
270
0.8 mm
4.4 mm
70.60 Nmm
10425008 R 31,2526 - R 34,7804 Request the lead time here
25.4 mm
270
0.8 mm
4.0 mm
92.70 Nmm
R 31,8255 - R 35,3684 Request the lead time here
31.8 mm
270
0.9 mm
4.8 mm
113.00 Nmm
R 30,0616 - R 33,303 Request the lead time here
25.4 mm
180
0.7 mm
3.6 mm
58.20 Nmm
R 30,0616 - R 33,303 Request the lead time here
25.4 mm
180
0.8 mm
4.4 mm
70.60 Nmm
R 31,2526 - R 34,7804 Request the lead time here
25.4 mm
180
0.8 mm
4.0 mm
92.70 Nmm
R 31,2526 - R 34,7804 Request the lead time here
25.4 mm
180
0.8 mm
6.4 mm
70.60 Nmm
  • of 18
Torsion Spring 270 ° Left Hand 13.0 mm 155.40 Nmm

10440834

Price Range
R 37,7202 - R 33,906

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring 270 ° Left Hand 14.1 mm 226.00 Nmm

10440940

Price Range
R 37,7202 - R 33,906

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    9.1 mm
Torsion Spring 270 ° Left Hand 15.2 mm 282.00 Nmm

10441039

Price Range
R 42,1375 - R 38,0218

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    10.3 mm
Torsion Spring 270 ° Left Hand 6.4 mm 34.80 Nmm

10440414

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 270 ° Left Hand 8.6 mm 42.40 Nmm

10440490

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    5.5 mm
Torsion Spring 270 ° Left Hand 8.4 mm 58.20 Nmm

10440612

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    5.2 mm
Torsion Spring 270 ° Left Hand 9.6 mm 70.60 Nmm

10440704

Price Range
R 34,7804 - R 31,2526

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.4 mm
Torsion Spring 270 ° Right Hand 9.0 mm 134.50 Nmm

10641026

Price Range
R 35,3684 - R 31,8255

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    5.5 mm
Torsion Spring 270 ° Left Hand 13.6 mm 475.00 Nmm

10441336

Price Range
R 48,3187 - R 43,3285

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    8.3 mm
Torsion Spring 270 ° Left Hand 12.1 mm 134.50 Nmm

10440735

Price Range
R 35,3684 - R 31,8255

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    7.9 mm
Torsion Spring 270 ° Left Hand 10.6 mm 282.00 Nmm

10441015

Price Range
R 42,1375 - R 38,0218

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    6.4 mm
Torsion Spring 270 ° Left Hand 9.0 mm 92.70 Nmm

10423813

Price Range
R 34,7804 - R 31,2526

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    5.5 mm
Torsion Spring 270 ° Left Hand 11.1 mm 113.00 Nmm

10436806

Price Range
R 35,3684 - R 31,8255

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    7.1 mm
Torsion Spring 270 ° Right Hand 6.9 mm 70.60 Nmm

10440698

Price Range
R 34,7804 - R 31,2526

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring 270 ° Right Hand 6.7 mm 92.70 Nmm

10425008

Price Range
R 34,7804 - R 31,2526

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 270 ° Right Hand 7.9 mm 113.00 Nmm

10436820

Price Range
R 35,3684 - R 31,8255

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    4.8 mm
Torsion Spring 180 ° Left Hand 6.3 mm 58.20 Nmm

10440551

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 180 ° Left Hand 6.9 mm 70.60 Nmm

10440650

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring 180 ° Left Hand 6.9 mm 92.70 Nmm

10436561

Price Range
R 34,7804 - R 31,2526

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Left Hand 10.0 mm 70.60 Nmm

10440674

Price Range
R 34,7804 - R 31,2526

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.4 mm