Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Essentra Part Number Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
R 30,0616 - R 33,303 Request the lead time here
9.5 mm
180
0.3 mm
1.7 mm
5.31 Nmm
R 30,0616 - R 33,303 Request the lead time here
12.7 mm
180
0.4 mm
2.0 mm
7.91 Nmm
R 30,0616 - R 33,303 Request the lead time here
12.7 mm
180
0.4 mm
2.0 mm
10.51 Nmm
R 30,0616 - R 33,303 Request the lead time here
12.7 mm
180
0.4 mm
2.4 mm
13.22 Nmm
R 30,0616 - R 33,303 Request the lead time here
12.7 mm
180
0.5 mm
2.8 mm
15.82 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
180
0.4 mm
2.8 mm
10.51 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
180
0.4 mm
4.0 mm
13.22 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
180
0.5 mm
3.6 mm
15.82 Nmm
R 30,0616 - R 33,303 Request the lead time here
25.4 mm
180
0.5 mm
3.6 mm
21.10 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
180
0.4 mm
2.8 mm
7.91 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
180
0.4 mm
2.8 mm
10.51 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
180
0.4 mm
4.0 mm
13.22 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
180
0.5 mm
3.6 mm
15.82 Nmm
R 30,0616 - R 33,303 Request the lead time here
12.7 mm
180
0.4 mm
2.4 mm
13.22 Nmm
R 30,0616 - R 33,303 Request the lead time here
12.7 mm
180
0.5 mm
2.8 mm
15.82 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
180
0.5 mm
2.8 mm
21.10 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
180
0.5 mm
2.8 mm
24.60 Nmm
R 30,0616 - R 33,303 Request the lead time here
25.4 mm
180
0.5 mm
3.6 mm
21.10 Nmm
R 30,0616 - R 33,303 Request the lead time here
25.4 mm
180
0.5 mm
4.0 mm
24.60 Nmm
R 30,0616 - R 33,303 Request the lead time here
25.4 mm
180
0.6 mm
4.0 mm
34.80 Nmm
  • of 18
Torsion Spring 180 ° Left Hand 2.8 mm 5.31 Nmm

10440155

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    9.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    1.7 mm
Torsion Spring 180 ° Left Hand 3.4 mm 7.91 Nmm

10234662

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm
Torsion Spring 180 ° Left Hand 3.3 mm 10.51 Nmm

10436660

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm
Torsion Spring 180 ° Left Hand 4.4 mm 13.22 Nmm

10436677

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring 180 ° Left Hand 4.2 mm 15.82 Nmm

10436356

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Left Hand 4.7 mm 10.51 Nmm

10436653

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Left Hand 6.3 mm 13.22 Nmm

10436370

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Left Hand 5.5 mm 15.82 Nmm

10436493

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 180 ° Left Hand 6.2 mm 21.10 Nmm

10436424

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 180 ° Right Hand 4.9 mm 7.91 Nmm

10436738

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Right Hand 4.7 mm 10.51 Nmm

10436646

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Right Hand 6.3 mm 13.22 Nmm

10436400

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Right Hand 5.5 mm 15.82 Nmm

10436486

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 180 ° Right Hand 4.4 mm 13.22 Nmm

10436578

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring 180 ° Right Hand 4.2 mm 15.82 Nmm

10436530

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Right Hand 4.6 mm 21.10 Nmm

10419793

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Right Hand 4.7 mm 24.60 Nmm

10440254

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Right Hand 6.2 mm 21.10 Nmm

10436448

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 180 ° Right Hand 6.3 mm 24.60 Nmm

10440278

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Right Hand 6.6 mm 34.80 Nmm

10440384

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.0 mm