Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
583 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
R 5,2437 - R 7,8431 Request the lead time here
M2
Brown
PA
10.0 mm
R 11,7014 - R 11,7014 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
8.0 mm
R 6,9506 - R 7,5426 Request the lead time here
M3
Black
PA
35.0 mm
R 3,6906 - R 4,1903 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
5.0 mm
R 3,9059 - R 4,4592 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
20.0 mm
R 14,1049 - R 14,1049 Request the lead time here
M3
Black
PA
25.0 mm
R 9,2111 - R 18,0898 Request the lead time here
M3
Black
PA
5.0 mm
R 4,0322 - R 4,0322 36 In stock - Delivery conditions may apply, visit our FAQs
M4
Black
25% Glass Filled Nylon 6
10.0 mm
R 3,6906 - R 4,1903 Request the lead time here
M4
Black
PA
18.0 mm
R 7,1948 - R 7,1948 Request the lead time here
M4
Black
PA
35.0 mm
10168639 R 6,5465 - R 6,5465 1000 In stock - Delivery conditions may apply, visit our FAQs
M3
Black
PA
35.0 mm
R 7,4273 - R 18,153 Request the lead time here
M3
Black
PA
40.0 mm
R 18,4851 - R 18,4851 Request the lead time here
M3
Black
PA
40.0 mm
R 10,0047 - R 10,0047 Request the lead time here
M4
Black
PA
12.0 mm
R 7,8338 - R 12,7227 Request the lead time here
M2
Black
PA
8.0 mm
R 6,028 - R 6,5465 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
25.0 mm
R 22,5174 - R 22,5174 Request the lead time here
M4
Black
25% Glass Filled Nylon 6
20.0 mm
R 8,3807 - R 8,3807 Request the lead time here
M3
Black
PA
8.0 mm
R 37,919 - R 37,919 Request the lead time here
M4
Black
PA
40.0 mm
R 7,8338 - R 12,7227 Request the lead time here
M2
Black
PA
5.0 mm
  • of 30
Female To Female Standoff Hexagonal 5.0 mm M2 10.0 mm

10607619

Price Range
R 7,8431 - R 5,2437

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    10.0 mm
Female To Female Standoff Cylindrical M3 8.0 mm

10168707

Price Range
R 11,7014 - R 11,7014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M3
  • Diameter
    7.0 mm
  • Spacer Length
    8.0 mm
Female To Female Standoff Cylindrical M3 35.0 mm

10168646

Price Range
R 7,5426 - R 6,9506

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M3 5.0 mm

10168684

Price Range
R 4,1903 - R 3,6906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Thread Size
    M3
  • Diameter
    7.0 mm
  • Spacer Length
    5.0 mm
Female To Female Standoff Cylindrical M3 20.0 mm

10168608

Price Range
R 4,4592 - R 3,9059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Diameter
    7.0 mm
  • Spacer Length
    20.0 mm
Female To Female Standoff Cylindrical M3 25.0 mm

10168615

Price Range
R 14,1049 - R 14,1049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 5.0 mm

10168677

Price Range
R 18,0898 - R 9,2111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M4 10.0 mm

10168714

Price Range
R 4,0322 - R 4,0322

Stock Levels
36 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    10.0 mm
Female To Female Standoff Cylindrical M4 18.0 mm

10168745

Price Range
R 4,1903 - R 3,6906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M4 35.0 mm

10168783

Price Range
R 7,1948 - R 7,1948

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M3 35.0 mm

10168639

Price Range
R 6,5465 - R 6,5465

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 40.0 mm

10168660

Price Range
R 18,153 - R 7,4273

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M3 40.0 mm

10168653

Price Range
R 18,4851 - R 18,4851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M4 12.0 mm

10168721

Price Range
R 10,0047 - R 10,0047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M2 8.0 mm

10368824

Price Range
R 12,7227 - R 7,8338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M2
  • Diameter
    5.0 mm
Female To Female Standoff Cylindrical M4 25.0 mm

10168769

Price Range
R 6,5465 - R 6,028

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    25.0 mm
Female To Female Standoff Cylindrical M4 20.0 mm

10168752

Price Range
R 22,5174 - R 22,5174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    20.0 mm
Female To Female Standoff Cylindrical M3 8.0 mm

10168691

Price Range
R 8,3807 - R 8,3807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M4 40.0 mm

10168790

Price Range
R 37,919 - R 37,919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M2 5.0 mm

10368817

Price Range
R 12,7227 - R 7,8338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M2
  • Diameter
    5.0 mm