10168608
RTSN-M3-20-7-1
| Quantity | Unit price |
|---|---|
| 500 - 4999 | R 4,4592 |
| 5000 - 9999 | R 4,1365 |
| 10000 + | R 3,9059 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 0.394 in |
| Internal Thread Length | 10.0 mm |
| Thread Size | M3 |
| Diameter | 0.276 in |
| Diameter | 7.0 mm |
| Spacer Length | 0.787 in |
| Spacer Length | 20.0 mm |
| Full Material | Polyamide 6 + 25% Glass Filled |
| Commodity Code | 3926909790 |
| Body Diameter | 7.0 mm |
| Body Diameter | 0.276 in |
| Maximum Operating Temperature | 140 °C |
| Maximum Operating Temperature | 284 °F |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue