Menu Search

Terminal Insulators

In stock

Terminal Insulators protect connection points at the end of cables to prevent short circuits. Manufactured in non-conductive plastic.

Series Code :SR2807

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Style Compatible Cable Diameter Range View
R 1,9683 - R 3,3523 Request the lead time here
33.0 mm
1.5 - 2.3 mm
R 1,08 - R 1,08 Request the lead time here
26.0 mm
Standard
R 9,7032 - R 10,4996 Request the lead time here
Standard
R 1,753 - R 2,9569 Request the lead time here
23.0 mm
1.5 - 2.3 mm
R 1,4239 - R 2,4193 Request the lead time here
13.0 mm
1.5 - 2.3 mm
R 2,3835 - R 3,5262 Request the lead time here
24.1 mm
1.8 - 3.2 mm
10070048 R 1,0325 - R 2,5791 Request the lead time here
12.3 mm
Standard
R 1,1369 - R 2,917 Request the lead time here
27.0 mm
Standard
R 0,8064 - R 1,9991 Request the lead time here
19.5 mm
Standard
R 2,3835 - R 3,5262 Request the lead time here
24.6 mm
2.3 - 3.6 mm
R 1,0895 - R 2,7143 18400 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
Standard
R 1,1622 - R 2,9058 Request the lead time here
26.4 mm
Standard
R 1,2302 - R 3,0691 Request the lead time here
15.0 mm
Post Fit
R 1,753 - R 2,9569 Request the lead time here
23.0 mm
1.8 - 3.6 mm
R 2,3835 - R 3,5262 Request the lead time here
24.6 mm
2.9 - 4.8 mm
R 1,1622 - R 2,9058 Request the lead time here
17.0 mm
Standard
R 1,4452 - R 3,604 Request the lead time here
32.9 mm
Standard
R 1,2792 - R 3,1873 Request the lead time here
18.5 mm
Post Fit
R 1,9683 - R 3,3523 Request the lead time here
34.0 mm
1.8 - 3.2 mm
R 1,3578 - R 2,277 Request the lead time here
13.0 mm
1.7 - 2.9 mm
  • of 2
Terminal Insulator 33.0 mm Transparent Blue Soft PVC

10221396

Price Range
R 3,3523 - R 1,9683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Base Length
    6.1 mm
  • Compatible Cable Diameter Range
    1.5 - 2.3 mm
Terminal Insulator 26.0 mm PVC Clear

10104309

Price Range
R 1,08 - R 1,08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Style
    Standard
  • Base Length
    7.5 mm
Terminal Insulator PVC Black

10036341

Price Range
R 10,4996 - R 9,7032

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Style
    Standard
Terminal Insulator 23.0 mm Transparent Blue Soft PVC

10222317

Price Range
R 2,9569 - R 1,753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Base Length
    5.0 mm
  • Compatible Cable Diameter Range
    1.5 - 2.3 mm
Terminal Insulator 13.0 mm Transparent Blue Soft PVC

10222195

Price Range
R 2,4193 - R 1,4239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Base Length
    6.1 mm
  • Compatible Cable Diameter Range
    1.5 - 2.3 mm
Terminal Insulator 24.1 mm Transparent Blue Soft PVC

10222331

Price Range
R 3,5262 - R 2,3835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Base Length
    5.0 mm
  • Compatible Cable Diameter Range
    1.8 - 3.2 mm
Terminal Insulator PVC Clear

10070048

Price Range
R 2,5791 - R 1,0325

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Right Angled
  • Style
    Standard
  • Base Length
    12.3 mm
Terminal Insulator 25.4 mm PVC Clear

10071595

Price Range
R 2,917 - R 1,1369

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Style
    Standard
  • Base Length
    7.4 mm
Terminal Sleeve 19.5 mm (L) PVC Clear

10082461

Price Range
R 1,9991 - R 0,8064

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Style
    Standard
  • Base Length
    3.7 mm
Terminal Insulator 24.6 mm Transparent Blue Soft PVC

10222355

Price Range
R 3,5262 - R 2,3835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Base Length
    5.0 mm
  • Compatible Cable Diameter Range
    2.3 - 3.6 mm
Terminal Insulator PVC Clear

10071564

Price Range
R 2,7143 - R 1,0895

Stock Levels
18400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Right Angled
  • Style
    Standard
  • Base Length
    8.3 mm
Terminal Insulator 26.4 mm PVC Clear

10072127

Price Range
R 2,9058 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Style
    Standard
  • Base Length
    7.7 mm
Terminal Insulator 15.0 mm PVC Clear

10068564

Price Range
R 3,0691 - R 1,2302

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Right Angled
  • Style
    Post Fit
Terminal Insulator 23.0 mm Transparent Blue Soft PVC

10222324

Price Range
R 2,9569 - R 1,753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Base Length
    5.0 mm
  • Compatible Cable Diameter Range
    1.8 - 3.6 mm
Terminal Insulator 24.6 mm Transparent Blue Soft PVC

10222362

Price Range
R 3,5262 - R 2,3835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Base Length
    5.0 mm
  • Compatible Cable Diameter Range
    2.9 - 4.8 mm
Terminal Insulator PVC Clear

10071571

Price Range
R 2,9058 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Right Angled
  • Style
    Standard
  • Base Length
    8.8 mm
Terminal Insulator 19.5 mm PVC Clear

10072950

Price Range
R 3,604 - R 1,4452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Style
    Standard
  • Base Length
    11.0 mm
Terminal Insulator 8.5 mm 18.5 mm PVC Clear

10068915

Price Range
R 3,1873 - R 1,2792

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Right Angled
  • Style
    Post Fit
Terminal Insulator 34.0 mm Transparent Blue Soft PVC

10221402

Price Range
R 3,3523 - R 1,9683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Base Length
    7.1 mm
  • Compatible Cable Diameter Range
    1.8 - 3.2 mm
Terminal Insulator 13.0 mm Transparent Blue Soft PVC

10222201

Price Range
R 2,277 - R 1,3578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
  • Orientation
    Straight
  • Base Length
    6.1 mm
  • Compatible Cable Diameter Range
    1.7 - 2.9 mm