10082461
11603
| Quantity | Unit price |
|---|---|
| 2000 - 19999 | R 1,9599 |
| 20000 + | R 0,7906 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Clear |
|---|---|
| Full Material | Soft Polyvinyl Chloride |
| Orientation | Straight |
| Style | Standard |
| Base Length | 0.146 in |
| Base Length | 3.7 mm |
| Overall Length | 0.768 in |
| Overall Length | 19.5 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue