Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 19,4906 - R 24,6047 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| R 9,1685 - R 14,8988 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 16,1029 - R 22,8777 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 68,5619 - R 76,8817 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
1.378 in
35.0 mm
|
||
| R 61,5591 - R 61,5591 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| R 76,439 - R 76,439 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
2.756 in
70.0 mm
|
||
| R 31,5861 - R 86,8001 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| R 81,4564 - R 91,3504 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
||
| R 59,044 - R 59,044 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
||
| R 22,2638 - R 28,0835 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| R 95,8864 - R 107,5269 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
2.362 in
60.0 mm
|
||
| R 57,6415 - R 64,6426 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
||
| R 25,1623 - R 31,7362 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| R 95,2404 - R 95,2404 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
1.969 in
50.0 mm
|
||
| R 119,7818 - R 119,7818 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
2.756 in
70.0 mm
|
||
| R 48,2409 - R 54,0797 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| R 34,9546 - R 39,1999 | 80 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| R 45,1771 - R 45,1771 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| R 8,7042 - R 14,1299 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| R 90,5971 - R 139,8488 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm