Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 8,3706 - R 13,5786 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.217 in
5.5 mm
|
0.433 in
11.0 mm
|
||
| R 32,1768 - R 52,1241 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| R 11,272 - R 18,3225 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| R 20,7452 - R 40,6345 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| R 20,7742 - R 35,557 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| R 15,1744 - R 29,7686 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| R 9,0669 - R 14,7247 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| R 16,5091 - R 26,0113 | 90 In stock - Delivery conditions may apply, visit our FAQs |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 42,6945 - R 60,6253 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| R 10,8803 - R 17,6842 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| R 6,6152 - R 12,0699 | 319 In stock - Delivery conditions may apply, visit our FAQs |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| R 18,2935 - R 35,8761 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| R 27,5345 - R 47,0901 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| R 9,8068 - R 15,9433 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| R 127,9675 - R 180,6574 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| R 7,4131 - R 12,0409 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.276 in
7.0 mm
|
0.551 in
14.0 mm
|
||
| R 77,236 - R 116,768 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
||
| R 6,18 - R 11,272 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| R 25,1989 - R 44,4934 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
2.165 in
55.0 mm
|
||
| R 27,9117 - R 61,2781 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue