Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
R 10,4741 - R 17,0458 Request the lead time here
M4
7.0 mm
Nickel Plated
8.5 mm
17.0 mm
R 7,9499 - R 12,9403 Request the lead time here
M3
5.5 mm
Zinc Plated
9.0 mm
18.0 mm
R 8,269 - R 13,4336 Request the lead time here
M2
4.0 mm
Nickel Plated
6.0 mm
20.0 mm
R 17,1619 - R 27,0268 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
20.0 mm
R 42,1759 - R 53,9852 Request the lead time here
M5
8.0 mm
Zinc Plated
10.0 mm
40.0 mm
R 18,395 - R 32,4524 Request the lead time here
M3
5.5 mm
Stainless Steel
9.0 mm
18.0 mm
R 13,9558 - R 30,7551 Request the lead time here
M5
8.0 mm
Nickel Plated
10.0 mm
20.0 mm
R 14,6377 - R 22,3119 Request the lead time here
M2.5
5.0 mm
Stainless Steel
8.0 mm
20.0 mm
R 124,95 - R 176,3923 Request the lead time here
M8
13.0 mm
Zinc Plated
12.5 mm
25.0 mm
R 7,0504 - R 11,4606 Request the lead time here
M3
5.5 mm
Zinc Plated
7.5 mm
15.0 mm
R 8,9364 - R 16,277 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
16.0 mm
R 12,5922 - R 20,455 Request the lead time here
M5
8.0 mm
Nickel Plated
9.0 mm
18.0 mm
R 21,1079 - R 41,3888 Request the lead time here
M6
10.0 mm
Zinc Plated
9.0 mm
18.0 mm
R 34,9332 - R 49,6144 Request the lead time here
M6
10.0 mm
Stainless Steel
9.0 mm
18.0 mm
R 25,2279 - R 43,1442 Request the lead time here
M4
7.0 mm
Stainless Steel
10.0 mm
25.0 mm
R 32,2348 - R 55,1126 Request the lead time here
M4
7.0 mm
Stainless Steel
10.0 mm
40.0 mm
R 11,6927 - R 19,0333 Request the lead time here
M2.5
5.0 mm
Nickel Plated
8.0 mm
40.0 mm
R 9,7197 - R 21,427 Request the lead time here
M3
5.5 mm
Zinc Plated
10.0 mm
40.0 mm
R 17,9018 - R 27,2734 Request the lead time here
M2.5
5.0 mm
Stainless Steel
7.5 mm
15.0 mm
R 18,8447 - R 36,9351 Request the lead time here
M6
10.0 mm
Zinc Plated
7.5 mm
15.0 mm
  • of 36
Female To Female Standoff Hexagonal 7.0 mm M4 17.0 mm

10226056

Price Range
R 17,0458 - R 10,4741

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    17.0 mm
  • Thread Length
    8.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10225783

Price Range
R 12,9403 - R 7,9499

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

10225516

Price Range
R 13,4336 - R 8,269

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

10225523

Price Range
R 27,0268 - R 17,1619

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 40.0 mm

10096994

Price Range
R 53,9852 - R 42,1759

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10225790

Price Range
R 32,4524 - R 18,395

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10226261

Price Range
R 30,7551 - R 13,9558

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10225639

Price Range
R 22,3119 - R 14,6377

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 13.0 mm M8 25.0 mm

10226698

Price Range
R 176,3923 - R 124,95

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    12.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10225752

Price Range
R 11,4606 - R 7,0504

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 16.0 mm

10225776

Price Range
R 16,277 - R 8,9364

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10226247

Price Range
R 20,455 - R 12,5922

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10226506

Price Range
R 41,3888 - R 21,1079

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10226513

Price Range
R 49,6144 - R 34,9332

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

10226070

Price Range
R 43,1442 - R 25,2279

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

10226094

Price Range
R 55,1126 - R 32,2348

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.0 mm M2.5 40.0 mm

10225677

Price Range
R 19,0333 - R 11,6927

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

10225868

Price Range
R 21,427 - R 9,7197

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10225608

Price Range
R 27,2734 - R 17,9018

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10226490

Price Range
R 36,9351 - R 18,8447

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated