10225523
301120041556
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 27,0268 |
| 500 - 999 | R 20,5276 |
| 1000 + | R 17,1619 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 4.0 mm |
|---|---|
| Distance Across Flats | 0.157 in |
| Spacer Length | 20.0 mm |
| Spacer Length | 0.787 in |
| Thread Length | 6.0 mm |
| Thread Length | 0.236 in |
| Colour | Steel |
| Finish | Stainless Steel |
| Full Material | 303 Stainless Steel |
| Spacer Shape | Hexagonal |
| Thread Size | M2 |
| Thread Type | Metric |
| Type | Female-Female Spacer |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue