Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,9729 - R 2,4931 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Red
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 2,0164 - R 2,4931 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Yellow
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 1,4202 - R 1,9245 | Request the lead time here |
0.5 in
12.7 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Polished
|
|
|
||
| R 7,2971 - R 10,7707 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Polished
|
0.118 in
3.0 mm
|
|
||
| R 2,3356 - R 2,9578 | Request the lead time here |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| R 2,147 - R 2,7446 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| R 9,5602 - R 10,0053 | Request the lead time here |
2 in
50.8 mm
|
0.571 in
14.5 mm
|
White
|
LDPE - PIR
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| R 2,0164 - R 2,4931 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Brown
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 2,4662 - R 3,4236 | Request the lead time here |
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| Request the lead time here |
1.772 in
45.0 mm
|
0.433 in
11.0 mm
|
Silver
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
|||
| R 10,1985 - R 22,6349 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 12,0554 - R 21,7601 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| R 182,0357 - R 245,4854 | 69 In stock - Delivery conditions may apply, visit our FAQs |
5.906 in
150.0 mm
|
1.063 in
27.0 mm
|
Black
|
LDPE
|
Eroded
|
0.315 in
8.0 mm
|
|
||
| R 3,3076 - R 4,2796 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 2,06 - R 2,8579 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 1,7698 - R 2,4952 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 2,1905 - R 3,0755 | Request the lead time here |
0.591 in
15.0 mm
|
0.512 in
13.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 10,9819 - R 12,0282 | Request the lead time here |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
Dark Grey
|
LDPE - PIR
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| R 2,6838 - R 3,2968 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 1,1808 - R 3,4881 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1