Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 20,2084 - R 37,0688 | 150 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
0.866 in
22.0 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| R 170,1833 - R 211,4561 | 10 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
0.945 in
24.0 mm
|
White
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| R 74,9294 - R 115,6509 | Request the lead time here |
3.15 in
80.0 mm
|
0.945 in
24.0 mm
|
White
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
| R 136,077 - R 169,0952 | Request the lead time here |
4.331 in
110.0 mm
|
0.965 in
24.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
| R 24,4735 - R 51,3944 | Request the lead time here |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| R 20,2084 - R 37,0688 | Request the lead time here |
3.15 in
80.0 mm
|
0.866 in
22.0 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| R 19,0645 - R 48,3618 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| R 1,6828 - R 2,1432 | 2750 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| R 2,4952 - R 4,1825 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| R 8,4286 - R 18,6271 | Request the lead time here |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 17,4085 - R 34,1063 | 100 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
0.787 in
20.0 mm
|
White
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| R 24,0093 - R 93,5565 | Request the lead time here |
2.362 in
60.0 mm
|
0.945 in
24.0 mm
|
Black
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| R 74,9294 - R 115,6509 | Request the lead time here |
3.15 in
80.0 mm
|
0.945 in
24.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
| R 170,1833 - R 211,4561 | Request the lead time here |
3.937 in
100.0 mm
|
0.945 in
24.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| R 1,2534 - R 4,1825 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.079 in
2.0 mm
|
|
||
| R 35,0057 - R 77,6368 | Request the lead time here |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 14,255 - R 36,0409 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Silver
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| R 19,2373 - R 45,8959 | Request the lead time here |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
| R 5,0194 - R 9,8412 | Request the lead time here |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 1,6538 - R 2,1432 | 2050 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Polished
|
0.098 in
2.5 mm
|
1