Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 24,4735 - R 51,3944 | Request the lead time here |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 1,2055 - R 3,024 | Request the lead time here |
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
| R 1,7222 - R 3,711 | Request the lead time here |
0.787 in
20.0 mm
|
0.638 in
16.2 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| R 1,9729 - R 2,4931 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Yellow
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 1,9729 - R 2,4931 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Blue
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 12,7227 - R 19,7372 | Request the lead time here |
2.5 in
63.5 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| R 13,2885 - R 29,5238 | 200 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
0.957 in
24.3 mm
|
Black
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| R 31,2626 - R 67,5768 | Request the lead time here |
3.937 in
100.0 mm
|
0.807 in
20.5 mm
|
Black
|
PE
|
Polished
|
0.138 in
3.5 mm
|
1
|
||
| R 9,5033 - R 20,9488 | Request the lead time here |
1.969 in
50.0 mm
|
0.756 in
19.2 mm
|
Black
|
PE
|
Polished
|
0.148 in
3.75 mm
|
1
|
||
| R 4,4748 - R 9,6296 | Request the lead time here |
1.378 in
35.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| R 2,4081 - R 3,1929 | Request the lead time here |
0.984 in
25.0 mm
|
|
Blue
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 4,0184 - R 8,1463 | 800 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| R 1,0024 - R 3,2913 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.079 in
2.0 mm
|
|
||
| R 24,4735 - R 51,3944 | 149 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| R 1,0024 - R 3,2913 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.079 in
2.0 mm
|
|
||
| 10081082 | R 13,216 - R 37,5609 | Request the lead time here |
2.362 in
60.0 mm
|
0.957 in
24.3 mm
|
Mid Grey
|
LDPE - PIR
|
Polished
|
0.157 in
4.0 mm
|
|
|
| R 0,5689 - R 1,3346 | 4500 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| R 87,5216 - R 183,7953 | 100 In stock - Delivery conditions may apply, visit our FAQs |
4.724 in
120.0 mm
|
0.984 in
25.0 mm
|
Black
|
LDPE
|
Eroded
|
0.197 in
5.0 mm
|
|
||
| R 4,0475 - R 5,2515 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 32,2348 - R 35,0459 | Request the lead time here |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1