Square Tube Inserts are used as multi-function protective components when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, they safeguard against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILQPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | AxA | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,6367 - R 0,9904 | Request the lead time here |
|
|
0.157 in
4.0 mm
|
|
|
||
| R 22,1708 - R 34,4879 | Request the lead time here |
|
|
0.276 in
7.0 mm
|
|
|
||
| R 0,6198 - R 0,9641 | Request the lead time here |
|
|
0.157 in
4.0 mm
|
|
|
||
| R 0,6874 - R 1,0693 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 1,4669 - R 2,2818 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 1,7505 - R 2,723 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 2,0322 - R 2,258 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 3,3023 - R 3,6692 | Request the lead time here |
|
|
0.256 in
6.5 mm
|
|
|
||
| R 7,9994 - R 8,8882 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
|
|
||
| R 26,9491 - R 29,9434 | Request the lead time here |
|
|
0.118 in
3.0 mm
|
|
|
||
| R 3,0052 - R 3,3391 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 4,1171 - R 4,5745 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 0,971 - R 1,5105 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 2,7046 - R 3,0052 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 19,6615 - R 30,5845 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
|
|
||
| R 2,2351 - R 2,4834 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 3,4728 - R 3,8587 | Request the lead time here |
0.571 in
14.5 mm
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
0.138 in
3.5 mm
|
||
| R 8,7995 - R 9,7773 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
|
|
||
| R 23,279 - R 36,2117 | Request the lead time here |
|
|
0.276 in
7.0 mm
|
|
|
||
| R 24,4435 - R 27,1594 | Request the lead time here |
|
|
0.236 in
6.0 mm