Menu Search

Square Tube Insert 60.0 mm Black LDPE - PCR

Essentra Part Number:

20753047

Manufacturer Part Number:

20753047

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 R 4,666
1250 + R 4,1994
Standard pack: 250

Order in multiple of 250

Total price:

R 1 166,50

250 x R 4,666

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 5.0 mm
Material LDPE - PCR
Colour Black
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us