Menu Search

Square Tube Insert 25.0 mm Black LDPE - PCR

Essentra Part Number:

20752910

Manufacturer Part Number:

20752910

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2500 - 12499 R 0,8493
12500 + R 0,7644
Standard pack: 2500

Order in multiple of 2500

Total price:

R 2 123,25

2500 x R 0,8493

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 5.0 mm
Material LDPE - PCR
Colour Black
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us