Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| R 0,6463 - R 0,8603 | Request the lead time here |
0.154 in
3.9 mm
|
0.315 in
8.0 mm
|
0.028 in
0.7 mm
|
||
| R 0,4105 - R 0,4105 | Request the lead time here |
0.161 in
4.1 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| R 0,5672 - R 0,5672 | Request the lead time here |
0.24 in
6.1 mm
|
0.39 in
9.9 mm
|
0.063 in
1.6 mm
|
||
| R 0,3945 - R 0,3945 | Request the lead time here |
0.122 in
3.1 mm
|
0.22 in
5.6 mm
|
0.039 in
1.0 mm
|
||
| R 0,5396 - R 0,5396 | Request the lead time here |
0.201 in
5.1 mm
|
0.346 in
8.8 mm
|
0.063 in
1.6 mm
|
||
| R 1,0271 - R 1,0271 | Request the lead time here |
0.319 in
8.1 mm
|
0.5 in
12.7 mm
|
0.079 in
2.0 mm
|
||
| R 112,4254 - R 128,2891 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
||
| R 23,0209 - R 29,6489 | Request the lead time here |
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.024 in
0.6 mm
|
||
| R 24,5621 - R 31,5307 | Request the lead time here |
0.138 in
3.5 mm
|
0.437 in
11.1 mm
|
0.024 in
0.6 mm
|
||
| R 23,5135 - R 30,5345 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| R 65,5392 - R 74,7944 | Request the lead time here |
0.567 in
14.4 mm
|
1.126 in
28.6 mm
|
0.039 in
1.0 mm
|
||
| R 73,6585 - R 84,377 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
| R 71,5518 - R 81,594 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.087 in
2.2 mm
|
||
| R 76,9647 - R 87,7767 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.067 in
1.7 mm
|
||
| R 53,8061 - R 61,2113 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.051 in
1.3 mm
|
||
| R 65,8314 - R 75,1107 | Request the lead time here |
0.567 in
14.4 mm
|
1.126 in
28.6 mm
|
0.055 in
1.4 mm
|
||
| R 35,7682 - R 41,1132 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
||
| R 45,9943 - R 52,5459 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.043 in
1.1 mm
|
||
| R 89,8819 - R 102,6249 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.067 in
1.7 mm
|
||
| R 183,3622 - R 209,5827 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.15 in
3.8 mm