Menu Search

Belleville Washer 22.2 mm 44.5 mm 7251.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Essentra Part Number:

10628874

Manufacturer Part Number:

1218206

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 R 79,9941
100 - 199 R 73,9631
200 + R 70,1488
Standard pack: 20

Order in multiple of 20

Total price:

R 1 599,88

20 x R 79,9941

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 44.5 mm
Inside Diameter 22.2 mm
Thickness 2.2 mm
Loaded Height 2.7 mm
Load at Flat Position 7251.0 N
Load at Maximum Deflection 4915.0 N
Load at Minimum Deflection 3180.0 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us