Menu Search

Socket Mount Levelling Feet - Metal Swivel Base

In production

These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.

Series Code :SR5788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Load Capacity Base Diameter View
Request the lead time here
M10
100.0 kg
40.0 mm
Request the lead time here
M10
70.0 kg
40.0 mm
Request the lead time here
M10
70.0 kg
79.0 mm
Request the lead time here
M16
225.0 kg
65.0 mm
Request the lead time here
M10
100.0 kg
79.0 mm
Request the lead time here
M12
85.0 kg
52.0 mm
Request the lead time here
M16
225.0 kg
119.0 mm
Request the lead time here
M16
155.0 kg
65.0 mm
Request the lead time here
M16
155.0 kg
65.0 mm
Request the lead time here
M10
70.0 kg
40.0 mm
Request the lead time here
M16
225.0 kg
119.0 mm
Request the lead time here
M12
125.0 kg
52.0 mm
Request the lead time here
M10
100.0 kg
40.0 mm
Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
R 229,9775 - R 336,71 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
R 225,3894 - R 329,9926 Request the lead time here
M6 x 1.0
310.0 kg
19.1 mm
R 591,2887 - R 787,0053 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
R 2 013,0199 - R 2 214,3219 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
R 395,1483 - R 578,5367 Request the lead time here
M8 x 1.25
490.0 kg
25.4 mm
R 270,6967 - R 360,2973 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
  • of 5
Adjustable Feet 40.0 mm M10 69.0 mm Black

10500132


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Adjustable Feet 40.0 mm M10 69.0 mm Black

10500125


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Adjustable Feet 79.0 mm M10 69.0 mm Black

10500385


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Adjustable Feet 65.0 mm M16 112.0 mm Black

10500293


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Adjustable Feet 79.0 mm M10 69.0 mm Black

10500378


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Adjustable Feet 52.0 mm M12 103.0 mm Black

10500200


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    52.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    103.0 mm
  • Thread Size
    M12
Adjustable Feet 119.0 mm M16 112.0 mm Black

10500071


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Adjustable Feet 65.0 mm M16 112.0 mm Black

10500286


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Adjustable Feet 65.0 mm M16 112.0 mm Black

10500309


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Adjustable Feet 40.0 mm M10 86.0 mm Black

10500163


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Adjustable Feet 119.0 mm M16 112.0 mm Black

10500057


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Adjustable Feet 52.0 mm M12 103.0 mm Black

10500217


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    52.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    103.0 mm
  • Thread Size
    M12
Adjustable Feet 40.0 mm M10 86.0 mm Black

10500170


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Feet 102.0 mm M24 x 3.0 9970.0 kg Steel

10158036


Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

10157961

Price Range
R 336,71 - R 229,9775

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Feet 19.1 mm M6 x 1.0 310.0 kg Stainless Steel

10158074

Price Range
R 329,9926 - R 225,3894

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Load Capacity
    310.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Stainless Steel

10630433

Price Range
R 787,0053 - R 591,2887

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Feet 102.0 mm M24 x 3.0 9970.0 kg Stainless Steel

10637913

Price Range
R 2 214,3219 - R 2 013,0199

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Feet 25.4 mm M8 x 1.25 490.0 kg Stainless Steel

10158104

Price Range
R 578,5367 - R 395,1483

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Load Capacity
    490.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

10642283

Price Range
R 360,2973 - R 270,6967

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg