Menu Search

Adjustable Feet 40.0 mm M10 86.0 mm Black

Essentra Part Number:

10500170

Manufacturer Part Number:

1504570

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 1

Order in multiple of 1

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 40.0 mm
Swivel Articulation 3 °
Mount Type Socket
Thread Length 86.0 mm
Thread Size M10
Overall Height 86.0 mm
Load Capacity 100.0 kg
Commodity Code 8487909090
Base Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us