Menu Search

Slide Bearings

In stock



Series Code :SR2018

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
83 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Outside Diameter Overall Diameter Overall Length Material Inside Diameter Outside Diameter Nominal Inside Diameter View
R 9,9954 - R 16,2334 Request the lead time here
8.0 mm
PA 6.6,CF,PTFE
6.0 mm
8.0 mm
R 10,184 - R 16,5671 70 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
8.0 mm
10.0 mm
PA 6.6,CF,PTFE
6.0 mm
8.0 mm
6.0 mm
R 11,6202 - R 18,2935 Request the lead time here
12.0 mm
12.0 mm
6.0 mm
PA 6.6,CF,PTFE
10.0 mm
12.0 mm
10.0 mm
R 17,5246 - R 30,9292 Request the lead time here
14.0 mm
14.0 mm
9.0 mm
PA 6.6,CF,PTFE
12.0 mm
14.0 mm
12.0 mm
R 19,1494 - R 33,8161 Request the lead time here
16.0 mm
16.0 mm
15.0 mm
PA 6.6,CF,PTFE
14.0 mm
16.0 mm
14.0 mm
R 21,8042 - R 38,4729 Request the lead time here
17.0 mm
17.0 mm
20.0 mm
PA 6.6,CF,PTFE
15.0 mm
17.0 mm
15.0 mm
R 10,5902 - R 17,2054 Request the lead time here
10.0 mm
10.0 mm
5.5 mm
PA 6.6,CF,PTFE
8.0 mm
10.0 mm
8.0 mm
R 12,0264 - R 18,9318 50 In stock - Delivery conditions may apply, visit our FAQs
12.0 mm
12.0 mm
9.0 mm
PA 6.6,CF,PTFE
10.0 mm
12.0 mm
10.0 mm
R 18,1484 - R 32,0027 Request the lead time here
14.0 mm
14.0 mm
12.0 mm
PA 6.6,CF,PTFE
12.0 mm
14.0 mm
12.0 mm
R 20,368 - R 35,9777 Request the lead time here
16.0 mm
16.0 mm
20.0 mm
PA 6.6,CF,PTFE
14.0 mm
16.0 mm
14.0 mm
R 19,9618 - R 35,2523 Request the lead time here
18.0 mm
18.0 mm
12.0 mm
PA 6.6,CF,PTFE
16.0 mm
18.0 mm
16.0 mm
R 5,8463 - R 11,6782 Request the lead time here
6.0 mm
10.0 mm
Nylon 6/6;Glass Fibre;PTFE
6.0 mm
8.0 mm
R 6,5137 - R 13,0129 Request the lead time here
8.0 mm
10.0 mm
Nylon 6/6;Glass Fibre;PTFE
8.0 mm
10.0 mm
R 21,2094 - R 37,4139 Request the lead time here
20.0 mm
20.0 mm
15.0 mm
PA 6.6,CF,PTFE
18.0 mm
20.0 mm
18.0 mm
R 30,1748 - R 91,0903 Request the lead time here
23.0 mm
23.0 mm
25.0 mm
PA 6.6,CF,PTFE
20.0 mm
23.0 mm
20.0 mm
R 71,8103 - R 110,8636 Request the lead time here
34.0 mm
34.0 mm
25.0 mm
PA 6.6,CF,PTFE
30.0 mm
34.0 mm
30.0 mm
R 73,4641 - R 113,3588 Request the lead time here
39.0 mm
39.0 mm
20.0 mm
PA 6.6,CF,PTFE
35.0 mm
39.0 mm
35.0 mm
R 10,213 - R 20,4405 Request the lead time here
12.0 mm
12.0 mm
Nylon 6/6;Glass Fibre;PTFE
12.0 mm
14.0 mm
R 10,7498 - R 21,4996 Request the lead time here
14.0 mm
15.0 mm
Nylon 6/6;Glass Fibre;PTFE
14.0 mm
16.0 mm
R 7,181 - R 14,333 Request the lead time here
10.0 mm
12.0 mm
Nylon 6/6;Glass Fibre;PTFE
10.0 mm
12.0 mm
  • of 5
Bearing 6.0 mm 8.0 mm 8.0 mm Black

10332719

Price Range
R 16,2334 - R 9,9954

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Maximum Application Temperature
    190 °C
  • Outside Diameter
    8.0 mm
  • Overall Length
    8.0 mm
  • Shaft Diameter
    8.0 mm
Bearing 6.0 mm 8.0 mm 10.0 mm Black

10332726

Price Range
R 16,5671 - R 10,184

Stock Levels
70 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    6.0 mm
  • Maximum Application Temperature
    190 °C
  • Nominal Inside Diameter
    6.0 mm
  • Nominal Outside Diameter
    8.0 mm
  • Outside Diameter
    8.0 mm
Bearing 10.0 mm 12.0 mm 6.0 mm Black

10332771

Price Range
R 18,2935 - R 11,6202

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    12.0 mm
  • Outside Diameter
    12.0 mm
Bearing 12.0 mm 14.0 mm 9.0 mm Black

10332818

Price Range
R 30,9292 - R 17,5246

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    12.0 mm
  • Nominal Outside Diameter
    14.0 mm
  • Outside Diameter
    14.0 mm
Bearing 14.0 mm 16.0 mm 15.0 mm Black

10332856

Price Range
R 33,8161 - R 19,1494

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    14.0 mm
  • Nominal Outside Diameter
    16.0 mm
  • Outside Diameter
    16.0 mm
Bearing 15.0 mm 17.0 mm 20.0 mm Black

10332894

Price Range
R 38,4729 - R 21,8042

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    15.0 mm
  • Nominal Outside Diameter
    17.0 mm
  • Outside Diameter
    17.0 mm
Bearing 8.0 mm 10.0 mm 5.5 mm Black

10332733

Price Range
R 17,2054 - R 10,5902

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.0 mm
  • Maximum Application Temperature
    190 °C
  • Nominal Inside Diameter
    8.0 mm
  • Nominal Outside Diameter
    10.0 mm
  • Outside Diameter
    10.0 mm
Bearing 10.0 mm 12.0 mm 9.0 mm Black

10332788

Price Range
R 18,9318 - R 12,0264

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    10.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    12.0 mm
  • Outside Diameter
    12.0 mm
Bearing 12.0 mm 14.0 mm 12.0 mm Black

10332825

Price Range
R 32,0027 - R 18,1484

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    12.0 mm
  • Nominal Outside Diameter
    14.0 mm
  • Outside Diameter
    14.0 mm
Bearing 14.0 mm 16.0 mm 20.0 mm Black

10332863

Price Range
R 35,9777 - R 20,368

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    14.0 mm
  • Nominal Outside Diameter
    16.0 mm
  • Outside Diameter
    16.0 mm
Bearing 16.0 mm 18.0 mm 12.0 mm Black

10332900

Price Range
R 35,2523 - R 19,9618

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    16.0 mm
  • Nominal Outside Diameter
    18.0 mm
  • Outside Diameter
    18.0 mm
Bearing 6.0 mm 8.0 mm 10.0 mm Black

10185032

Price Range
R 11,6782 - R 5,8463

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Nominal Outside Diameter
    6.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Length
    10.0 mm
  • Shaft Hole Diameter
    6.0 mm
Bearing 8.0 mm 10.0 mm 10.0 mm Black

10185063

Price Range
R 13,0129 - R 6,5137

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.0 mm
  • Nominal Outside Diameter
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Overall Length
    10.0 mm
  • Shaft Hole Diameter
    8.0 mm
Bearing 18.0 mm 20.0 mm 15.0 mm Black

10332931

Price Range
R 37,4139 - R 21,2094

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    18.0 mm
  • Nominal Outside Diameter
    20.0 mm
  • Outside Diameter
    20.0 mm
Bearing 20.0 mm 23.0 mm 25.0 mm Black

10332979

Price Range
R 91,0903 - R 30,1748

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
  • Outside Diameter
    23.0 mm
Bearing 30.0 mm 34.0 mm 25.0 mm Black

10333020

Price Range
R 110,8636 - R 71,8103

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    30.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    30.0 mm
  • Nominal Outside Diameter
    34.0 mm
  • Outside Diameter
    34.0 mm
Bearing 35.0 mm 39.0 mm 20.0 mm Black

10333068

Price Range
R 113,3588 - R 73,4641

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    35.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    35.0 mm
  • Nominal Outside Diameter
    39.0 mm
  • Outside Diameter
    39.0 mm
Bearing 12.0 mm 14.0 mm 12.0 mm Black

10185131

Price Range
R 20,4405 - R 10,213

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.0 mm
  • Nominal Outside Diameter
    12.0 mm
  • Outside Diameter
    14.0 mm
  • Overall Length
    12.0 mm
  • Shaft Hole Diameter
    12.0 mm
Bearing 14.0 mm 16.0 mm 15.0 mm Black

10185162

Price Range
R 21,4996 - R 10,7498

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.0 mm
  • Nominal Outside Diameter
    14.0 mm
  • Outside Diameter
    16.0 mm
  • Overall Length
    15.0 mm
  • Shaft Hole Diameter
    14.0 mm
Bearing 10.0 mm 12.0 mm 12.0 mm Black

10185100

Price Range
R 14,333 - R 7,181

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    10.0 mm
  • Outside Diameter
    12.0 mm
  • Overall Length
    12.0 mm
  • Shaft Hole Diameter
    10.0 mm