10332726
103508011442
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 16,5671 |
| 500 - 999 | R 12,6937 |
| 1000 + | R 10,184 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 0.236 in |
|---|---|
| Inside Diameter | 6.0 mm |
| Maximum Application Temperature | 190 °C |
| Maximum Application Temperature | 374 °F |
| Nominal Inside Diameter | 0.236 in |
| Nominal Inside Diameter | 6.0 mm |
| Nominal Outside Diameter | 0.315 in |
| Nominal Outside Diameter | 8.0 mm |
| Outside Diameter | 0.315 in |
| Outside Diameter | 8.0 mm |
| Overall Diameter | 0.315 in |
| Overall Diameter | 8.0 mm |
| Overall Length | 10.0 mm |
| Overall Length | 0.394 in |
| Shaft Diameter | 8.0 mm |
| Shaft Diameter | 0.315 in |
| Shaft Hole Diameter | 0.236 in |
| Shaft Hole Diameter | 6.0 mm |
| Bearing Material | Polyamide |
| Bearing Type | Slide Bearing |
| Colour | Black |
| Flanged | No |
| Full Material | Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene |
| Material | PA 6.6,CF,PTFE |
| Measurement Standard | Metric |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue