Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 9,9954 - R 16,2334 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| R 10,5031 - R 20,9773 | Request the lead time here |
0.512 in
13.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.512 in
13.0 mm
|
0.551 in
14.0 mm
|
|
||
| R 11,272 - R 22,5731 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
|
||
| R 11,5476 - R 23,0953 | Request the lead time here |
0.63 in
16.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| R 12,4761 - R 24,9523 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
| R 21,8912 - R 43,7825 | Request the lead time here |
0.984 in
25.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
|
||
| R 30,7696 - R 61,5103 | 10 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| R 34,6285 - R 69,2136 | Request the lead time here |
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
|
||
| R 74,2765 - R 116,6809 | Request the lead time here |
1.772 in
45.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
|
||
| R 5,7158 - R 11,4171 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.236 in
6.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| R 6,1075 - R 12,2295 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.217 in
5.5 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| R 12,215 - R 24,4155 | Request the lead time here |
0.63 in
16.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| R 13,7963 - R 27,6216 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
|
||
| R 24,6621 - R 49,3678 | Request the lead time here |
0.984 in
25.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
|
||
| R 35,3974 - R 70,8384 | Request the lead time here |
1.181 in
30.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| R 39,9236 - R 79,8328 | Request the lead time here |
1.378 in
35.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
|
||
| R 96,0228 - R 150,9178 | Request the lead time here |
1.772 in
45.0 mm
|
|
1.969 in
50.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
|
||
| R 5,8463 - R 11,6782 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.315 in
8.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| R 6,238 - R 12,4761 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.295 in
7.5 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| R 7,181 - R 14,333 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in