Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 9,9954 - R 16,2334 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| R 108,2233 - R 134,4812 | 180 In stock - Delivery conditions may apply, visit our FAQs |
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
PA 6.6,CF,PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
||
| R 10,184 - R 16,5671 | 70 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| R 11,6202 - R 18,2935 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| R 17,5246 - R 30,9292 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| R 19,1494 - R 33,8161 | Request the lead time here |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| R 21,8042 - R 38,4729 | Request the lead time here |
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
| R 21,2094 - R 37,4139 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| R 30,1748 - R 91,0903 | Request the lead time here |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.984 in
25.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| R 71,8103 - R 110,8636 | Request the lead time here |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.984 in
25.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| R 73,4641 - R 113,3588 | Request the lead time here |
1.535 in
39.0 mm
|
1.535 in
39.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
1.378 in
35.0 mm
|
||
| R 10,5902 - R 17,2054 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.217 in
5.5 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| R 12,0264 - R 18,9318 | 50 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| R 18,1484 - R 32,0027 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| R 20,368 - R 35,9777 | Request the lead time here |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| R 19,9618 - R 35,2523 | Request the lead time here |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| R 22,6166 - R 36,645 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| R 18,7722 - R 33,0908 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| R 19,7732 - R 34,8896 | Request the lead time here |
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
| R 20,8032 - R 36,6885 | Request the lead time here |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue