Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.
The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.
Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Thread Length | View | |
|---|---|---|---|---|---|---|
| R 21,8532 - R 21,8532 | Request the lead time here |
|
PPA
|
0.984 in
25.0 mm
|
||
| R 8,9658 - R 8,9658 | Request the lead time here |
4.8 mm
|
PPA
|
0.512 in
13.0 mm
|
||
| R 10,8633 - R 10,8633 | 188 In stock - Delivery conditions may apply, visit our FAQs |
|
PPA
|
1.496 in
38.0 mm
|
||
| R 8,9658 - R 18,8282 | Request the lead time here |
|
PPA
|
0.512 in
13.0 mm
|
||
| R 8,9658 - R 18,8282 | Request the lead time here |
|
PPA
|
0.63 in
16.0 mm
|
||
| R 12,9981 - R 27,296 | Request the lead time here |
|
PPA
|
0.984 in
25.0 mm
|
||
| R 32,1948 - R 67,6091 | Request the lead time here |
|
PPA
|
1.969 in
50.0 mm
|
||
| R 4,4682 - R 7,268 | Request the lead time here |
3.5 mm
|
PPA
|
0.256 in
6.5 mm
|
||
| R 9,6182 - R 13,7527 | Request the lead time here |
6.3 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| R 2,6112 - R 4,1055 | Request the lead time here |
4.2 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| R 14,8408 - R 28,2454 | Request the lead time here |
8.0 mm
|
PPA
|
1.969 in
50.0 mm
|
||
| R 2,089 - R 3,3801 | Request the lead time here |
3.5 mm
|
PPA
|
0.512 in
13.0 mm
|
||
| R 3,9169 - R 6,151 | Request the lead time here |
4.8 mm
|
PPA
|
0.748 in
19.0 mm
|
||
| R 8,9218 - R 13,5931 | Request the lead time here |
5.5 mm
|
PPA
|
0.748 in
19.0 mm
|
||
| R 5,121 - R 8,0804 | Request the lead time here |
4.8 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| R 3,4962 - R 5,6722 | Request the lead time here |
3.5 mm
|
PPA
|
0.374 in
9.5 mm
|
||
| R 4,149 - R 6,5282 | Request the lead time here |
4.2 mm
|
PPA
|
0.374 in
9.5 mm
|
||
| R 9,2845 - R 13,2595 | Request the lead time here |
6.3 mm
|
PPA
|
0.984 in
25.0 mm
|
||
| R 9,3571 - R 13,3755 | Request the lead time here |
6.3 mm
|
PPA
|
0.748 in
19.0 mm
|
||
| R 6,9634 - R 10,9674 | Request the lead time here |
4.8 mm
|
PPA
|
1.496 in
38.0 mm