10376799
433009011499
| Quantity | Unit price |
|---|---|
| 25 - 249 | R 27,6915 |
| 250 - 999 | R 16,5694 |
| 1000 + | R 14,5498 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 50.0 mm |
|---|---|
| Thread Length | 1.969 in |
| Thread Size | 8.0 mm |
| Colour | Black |
| Head Diameter | 16.0 mm |
| Head Diameter | 0.63 in |
| Head Height | 6.0 mm |
| Head Height | 0.236 in |
| Screw Type | Self-Tapping Screw |
| Head Type | Ultra Low Head |
| Commodity Code | 3926909790 |
| Full Material | 45% Glass Filled Polyphthalamide |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue