These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.
The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.
Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Thread Length | View | |
|---|---|---|---|---|---|---|
| R 4,0676 - R 6,4002 | Request the lead time here |
4.2 mm
|
PPA
|
0.374 in
9.5 mm
|
||
| R 9,1025 - R 12,9995 | Request the lead time here |
6.3 mm
|
PPA
|
0.984 in
25.0 mm
|
||
| R 9,1736 - R 13,1133 | Request the lead time here |
6.3 mm
|
PPA
|
0.748 in
19.0 mm
|
||
| R 5,3619 - R 8,4482 | Request the lead time here |
4.2 mm
|
PPA
|
0.512 in
13.0 mm
|
||
| R 5,0206 - R 7,922 | Request the lead time here |
4.8 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| R 3,4276 - R 5,561 | Request the lead time here |
3.5 mm
|
PPA
|
0.374 in
9.5 mm
|
||
| R 6,8268 - R 10,7523 | Request the lead time here |
4.8 mm
|
PPA
|
1.496 in
38.0 mm
|
||
| R 8,7469 - R 13,3266 | Request the lead time here |
5.5 mm
|
PPA
|
0.748 in
19.0 mm
|
||
| R 2,048 - R 3,3138 | Request the lead time here |
3.5 mm
|
PPA
|
0.512 in
13.0 mm
|
||
| R 3,8401 - R 6,0304 | Request the lead time here |
4.8 mm
|
PPA
|
0.748 in
19.0 mm
|
||
| R 4,3805 - R 7,1255 | Request the lead time here |
3.5 mm
|
PPA
|
0.256 in
6.5 mm
|
||
| R 9,4296 - R 13,4831 | Request the lead time here |
6.3 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| R 2,56 - R 4,025 | Request the lead time here |
4.2 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| R 14,5498 - R 27,6915 | Request the lead time here |
8.0 mm
|
PPA
|
1.969 in
50.0 mm
|
||
| R 2,4036 - R 3,897 | Request the lead time here |
3.5 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| R 5,4899 - R 8,6474 | Request the lead time here |
4.8 mm
|
PPA
|
0.866 in
22.0 mm
|
||
| R 5,922 - R 12,4363 | Request the lead time here |
|
PPA
|
0.63 in
16.0 mm
|
||
| R 8,79 - R 18,4591 | 20 In stock - Delivery conditions may apply, visit our FAQs |
|
PPA
|
0.374 in
9.5 mm
|
||
| R 10,0457 - R 21,0961 | Request the lead time here |
|
PPA
|
0.866 in
22.0 mm
|
||
| R 5,922 - R 5,9626 | Request the lead time here |
|
PPA
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue