Menu Search

Self Adhesive Buffers

In stock

Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Colours: Black, White, Clear, Natural, Grey and Brown
  • Rated UL94 HB
  • Easy to use - simply peel and stick

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
202 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Quantity Per Pad Base Height Overall Size Base Diameter View
R 4,7791 - R 5,0354 Request the lead time here
Rectangular
Brown
Felt
40.0 mm
20.0 mm
20.0 mm
R 2,2614 - R 2,5026 Request the lead time here
Rectangular
White
Felt
20.0 mm
40.0 mm
40.0 mm
R 1,7728 - R 2,482 Request the lead time here
Rectangular
Brown
Felt
35.0 mm
25.0 mm
25.0 mm
R 2,1558 - R 2,4121 Request the lead time here
Rectangular
White
Felt
25.0 mm
35.0 mm
35.0 mm
R 1,794 - R 1,99 Request the lead time here
Rectangular
White
Felt
20.0 mm
30.0 mm
30.0 mm
R 3,784 - R 3,9499 Request the lead time here
Rectangular
Brown
Felt
30.0 mm
20.0 mm
20.0 mm
R 6,7993 - R 6,7993 Request the lead time here
Rectangular
Brown
Felt
50.0 mm
25.0 mm
25.0 mm
R 3,2262 - R 3,3921 Request the lead time here
Rectangular
White
Felt
25.0 mm
50.0 mm
50.0 mm
R 3,9599 - R 5,5439 Request the lead time here
Black
PU
16.5 mm
R 4,8224 - R 6,7514 2048 In stock - Delivery conditions may apply, visit our FAQs
Clear
PU
16.5 mm
R 1,8215 - R 2,5502 Request the lead time here
Clear
PU
12.7 mm
R 1,3661 - R 1,9126 Request the lead time here
Clear
PU
9.5 mm
R 1,5443 - R 2,1621 Request the lead time here
Black
PU
12.7 mm
R 1,4699 - R 2,0579 Request the lead time here
Clear
PU
9.5 mm
R 7,2721 - R 10,181 Request the lead time here
Black
PU
20.0 mm
R 4,5715 - R 6,4001 Request the lead time here
Black
PU
20.5 mm
R 1,7027 - R 2,3839 Request the lead time here
Clear
PU
9.5 mm
R 6,9299 - R 6,9299 Request the lead time here
Black
PU
19.1 mm
R 0,9557 - R 1,338 2250 In stock - Delivery conditions may apply, visit our FAQs
Clear
PU
8.6 mm
R 5,7221 - R 8,0109 Request the lead time here
Black
PU
17.6 mm
  • of 11
Adhesive Glide Rectangular 20.0 mm 40.0 mm Felt

10255650

Price Range
R 5,0354 - R 4,7791

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    20.0 mm
  • Full Material
    Felt
  • Shape
    Rectangular
  • Colour
    Brown
  • Material Flammability Standard
    UL94 HB
Adhesive Glide Rectangular 40.0 mm 20.0 mm Felt

10255926

Price Range
R 2,5026 - R 2,2614

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    20.0 mm
  • Full Material
    Felt
  • Shape
    Rectangular
  • Colour
    White
  • Material Flammability Standard
    UL94 HB
Adhesive Glide Rectangular 25.0 mm 35.0 mm Felt

10255667

Price Range
R 2,482 - R 1,7728

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.0 mm
  • Full Material
    Felt
  • Shape
    Rectangular
  • Colour
    Brown
  • Material Flammability Standard
    UL94 HB
Adhesive Glide Rectangular 35.0 mm 25.0 mm Felt

10255933

Price Range
R 2,4121 - R 2,1558

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.0 mm
  • Full Material
    Felt
  • Shape
    Rectangular
  • Colour
    White
  • Material Flammability Standard
    UL94 HB
Adhesive Glide Rectangular 30.0 mm 20.0 mm Felt

10255919

Price Range
R 1,99 - R 1,794

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    20.0 mm
  • Full Material
    Felt
  • Shape
    Rectangular
  • Colour
    White
  • Material Flammability Standard
    UL94 HB
Adhesive Glide Rectangular 20.0 mm 30.0 mm Felt

10255643

Price Range
R 3,9499 - R 3,784

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    20.0 mm
  • Full Material
    Felt
  • Shape
    Rectangular
  • Colour
    Brown
  • Material Flammability Standard
    UL94 HB
Adhesive Glide Rectangular 25.0 mm 50.0 mm Felt

10255674

Price Range
R 6,7993 - R 6,7993

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.0 mm
  • Full Material
    Felt
  • Shape
    Rectangular
  • Colour
    Brown
  • Material Flammability Standard
    UL94 HB
Adhesive Glide Rectangular 50.0 mm 25.0 mm Felt

10255940

Price Range
R 3,3921 - R 3,2262

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.0 mm
  • Full Material
    Felt
  • Shape
    Rectangular
  • Colour
    White
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper 15.9 mm 10.1 mm PU Black

10164600

Price Range
R 5,5439 - R 3,9599

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    10.1 mm
Adhesive Bumper 15.9 mm 10.1 mm PU Clear

10164594

Price Range
R 6,7514 - R 4,8224

Stock Levels
2048 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    10.1 mm
Adhesive Bumper 12.7 mm 3.5 mm PU Clear

10112427

Price Range
R 2,5502 - R 1,8215

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3919908099
  • Overall Height
    3.5 mm
Adhesive Bumper 12.7 mm 3.8 mm Clear PU

10164792

Price Range
R 1,9126 - R 1,3661

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926300090
  • Overall Height
    3.8 mm
Adhesive Bumper 12.7 mm 3.5 mm PU Black

10112434

Price Range
R 2,1621 - R 1,5443

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    3.5 mm
Adhesive Bumper 9.5 mm 3.1 mm PU Clear

10164808

Price Range
R 2,0579 - R 1,4699

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    3.1 mm
Adhesive Bumper 20.0 mm 5.1 mm PU Black

10164945

Price Range
R 10,181 - R 7,2721

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    5.1 mm
Adhesive Bumper 20.5 mm 3.1 mm PU Black

10164723

Price Range
R 6,4001 - R 4,5715

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    3.1 mm
Adhesive Bumper 9.5 mm 4.8 mm PU Clear

10164822

Price Range
R 2,3839 - R 1,7027

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    4.8 mm
Adhesive Bumper 18.3 mm 14.2 mm PU Black

10164877

Price Range
R 6,9299 - R 6,9299

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926300090
  • Overall Height
    14.2 mm
Adhesive Bumper 8.6 mm 2.2 mm PU Clear

10164983

Price Range
R 1,338 - R 0,9557

Stock Levels
2250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    2.2 mm
Adhesive Bumper 17.6 mm 9.6 mm PU Black

10165034

Price Range
R 8,0109 - R 5,7221

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926300090
  • Overall Height
    9.6 mm