117101000040
Quantity | Unit price |
---|---|
1 - 9 | R 436,3309 |
10 - 49 | R 325,673 |
50 + | R 325,6464 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Width | 20.5 mm |
---|---|
Overall Width | 0.807 in |
Quantity Per Pad | 36 |
Full Material | Polyurethane |
Shape | Square |
Colour | Natural |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Overall Height | 7.6 mm |
Overall Height | 0.299 in |
Base Diameter | 20.6 mm |
Base Diameter | 0.811 in |
Base Height | 7.6 mm |
Base Height | 0.299 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue