Menu Search

Screw-In Spacer

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Series Code :SR2787

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
206 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Distance Across Flats Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length Type View
R 3,8977 - R 8,3822 Request the lead time here
4.0 mm
6.0 mm
M3
20.0 mm
Female/Snap-lock Circuit Board Support
R 6,0907 - R 6,0907 Request the lead time here
4.0 mm
8.0 mm
M3
5.0 mm
Female/Snap-lock Circuit Board Support
R 3,6737 - R 6,9048 Request the lead time here
4.0 mm
6.0 mm
8.0 mm
R 3,2555 - R 6,0907 Request the lead time here
4.0 mm
8.0 mm
M3
10.0 mm
Support
R 3,6737 - R 6,9048 Request the lead time here
4.0 mm
6.0 mm
6.0 mm
R 6,2423 - R 10,719 Request the lead time here
4.0 mm
6.0 mm
M3
25.0 mm
Female/Snap-lock Circuit Board Support
R 3,6737 - R 6,9048 Request the lead time here
4.0 mm
6.0 mm
M3
5.0 mm
Locking PCB Support
R 3,8977 - R 4,3871 Request the lead time here
4.0 mm
8.0 mm
M3
20.0 mm
Female/Snap-lock Circuit Board Support
R 3,6737 - R 6,9048 Request the lead time here
4.0 mm
6.0 mm
M3
7.0 mm
Female/Snap-lock Circuit Board Support
10174562 R 3,6737 - R 6,9048 Request the lead time here
4.0 mm
8.0 mm
15.0 mm
R 5,5553 - R 5,9098 Request the lead time here
4.0 mm
8.0 mm
M3
40.0 mm
Female/Snap-lock Circuit Board Support
R 7,3922 - R 7,8395 Request the lead time here
4.0 mm
8.0 mm
M3
60.0 mm
Female/Snap-lock Circuit Board Support
R 7,3922 - R 7,8395 Request the lead time here
4.0 mm
6.0 mm
M3
45.0 mm
Female/Snap-lock Circuit Board Support
R 9,6856 - R 15,7587 Request the lead time here
6.0 mm
M3
8.0 mm
Hexagonal Male/Female Standoff
R 10,5816 - R 17,181 400 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
M3
12.0 mm
Hexagonal Male/Female Standoff
R 14,9622 - R 23,5527 Request the lead time here
6.0 mm
M3
25.0 mm
Hexagonal Male/Female Standoff
R 11,2074 - R 18,2335 Request the lead time here
8.0 mm
M4
7.0 mm
Hexagonal Male/Female Standoff
R 10,5816 - R 17,181 200 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
M3
18.0 mm
Hexagonal Male/Female Standoff
R 12,203 - R 19,2006 Request the lead time here
8.0 mm
M4
25.0 mm
Hexagonal Male/Female Standoff
R 12,0608 - R 19,6131 Request the lead time here
8.0 mm
M4
18.0 mm
Hexagonal Male/Female Standoff
  • of 11
Threaded Screw Support 20.0 mm M3 Female Thread Fix

10174449

Price Range
R 8,3822 - R 3,8977

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 5.0 mm M3 Female Thread Fix

10174623

Price Range
R 6,0907 - R 6,0907

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    2.5 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 8.0 mm Black Nylon 6/6

10035511

Price Range
R 6,9048 - R 3,6737

Stock Levels
Request the lead time here
Attributes
  • Female thread length
    6.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Black
  • Full Material
    Nylon 6/6
Snap Lock Support M3 10.0 mm Black Nylon

10174548

Price Range
R 6,0907 - R 3,2555

Stock Levels
Request the lead time here
Attributes
  • Type
    Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    5.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock
Snap Lock Support 6.0 mm Black Nylon 6/6

10174517

Price Range
R 6,9048 - R 3,6737

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    4.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Black
Threaded Screw Support 25.0 mm M3 Female Thread Fix

10174456

Price Range
R 10,719 - R 6,2423

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support M3 5.0 mm Black Nylon 6/6

10174494

Price Range
R 6,9048 - R 3,6737

Stock Levels
Request the lead time here
Attributes
  • Type
    Locking PCB Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    3.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock
Threaded Screw Support 20.0 mm M3 Female Thread Fix

10174586

Price Range
R 4,3871 - R 3,8977

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 7.0 mm M3 Female Thread Fix

10174524

Price Range
R 6,9048 - R 3,6737

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    3.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 15.0 mm Black Nylon 6/6

10174562

Price Range
R 6,9048 - R 3,6737

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Black
Threaded Screw Support 40.0 mm M3 Female Thread Fix

10174609

Price Range
R 5,9098 - R 5,5553

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 60.0 mm M3 Female Thread Fix

10174661

Price Range
R 7,8395 - R 7,3922

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 45.0 mm M3 Female Thread Fix

10174487

Price Range
R 7,8395 - R 7,3922

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Male To Female Standoff M3 8.0 mm Black PA

10132555

Price Range
R 15,7587 - R 9,6856

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    5.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix
Male To Female Standoff M3 12.0 mm Black PA

10132579

Price Range
R 17,181 - R 10,5816

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    9.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix
Male To Female Standoff M3 25.0 mm Black PA

10132623

Price Range
R 23,5527 - R 14,9622

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    10.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix
Male To Female Standoff M4 7.0 mm Black PA

10132661

Price Range
R 18,2335 - R 11,2074

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    3.5 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix
Male To Female Standoff M3 18.0 mm Black PA

10132609

Price Range
R 17,181 - R 10,5816

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    10.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix
Male To Female Standoff M4 25.0 mm Black PA

10132739

Price Range
R 19,2006 - R 12,203

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    10.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix
Male To Female Standoff M4 18.0 mm Black PA

10132715

Price Range
R 19,6131 - R 12,0608

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    10.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix