Rivet Caps fit firmly over the top of blind rivets. Offers protection dust and grime, while also providing a clean finish for screws. They do not require additional tools for installation. Used in automotive and industrial applications.
Material: LDPE - PIR, HDPE Colour: Brown, Black, White, Grey, Beige Series Code: , SR1814, SR1804
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | C | Colour | A | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.453 in
11.5 mm
|
0.063 in
1.6 mm
|
Brown
|
0.114 in
2.9 mm
|
|
1
|
|||
| R 1,0865 - R 1,5087 | Request the lead time here |
|
|
Black
|
|
|
|
||
| R 1,1262 - R 2,5442 | Request the lead time here |
|
|
Brown
|
|
|
|
||
| R 1,0546 - R 1,0546 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
|
|
Black
|
|
|
|
||
| R 1,0445 - R 1,4652 | Request the lead time here |
|
|
Grey
|
|
|
|
||
| R 1,1373 - R 1,5812 | Request the lead time here |
|
|
Black
|
|
|
|
||
| R 1,1402 - R 1,5957 | Request the lead time here |
|
|
Grey
|
|
|
|
||
| R 1,1373 - R 1,5812 | Request the lead time here |
|
|
White
|
|
|
|
||
| R 1,1286 - R 1,5812 | Request the lead time here |
|
|
White
|
|
|
|
||
| R 1,0096 - R 1,41 | Request the lead time here |
|
|
White
|
|
|
|
||
| R 1,0865 - R 1,5087 | Request the lead time here |
|
|
Grey
|
|
|
|
||
| R 1,1286 - R 1,5812 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
|
|
Black
|
|
|
|
||
| R 1,0096 - R 1,41 | Request the lead time here |
|
|
Grey
|
|
|
|
||
| R 1,0445 - R 1,4652 | Request the lead time here |
|
|
Black
|
|
|
|
||
| R 1,1286 - R 1,5812 | Request the lead time here |
|
|
Beige
|
|
|
|
||
| R 1,1402 - R 1,5957 | Request the lead time here |
|
|
White
|
|
|
|
||
| R 1,5957 - R 1,5957 | Request the lead time here |
|
|
Black
|
|
|
|
||
| R 0,7195 - R 1,0038 | Request the lead time here |
|
|
White
|
|
|
|
||
| R 0,7195 - R 1,0038 | Request the lead time here |
|
|
Grey
|
|
|
|
||
| R 0,7587 - R 1,059 | Request the lead time here |
|
|
Grey