20842550
20842550
| Quantity | Unit price |
|---|
| A | 0.114 in |
|---|---|
| A | 2.9 mm |
| B | 11.5 mm |
| B | 0.453 in |
| C | 1.6 mm |
| C | 0.063 in |
| Colour | Brown |
| Full Material | High Density Polyethylene |
| Type | 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue