Menu Search

Rectangular Tube Inserts - Multi Purpose PCR

In production

Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILRPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Essentra Part Number Price range Availability B H h A Maximum Wall Thickness Minimum Wall Thickness View
R 8,3901 - R 13,0513 Request the lead time here
R 8,5253 - R 9,4726 Request the lead time here
R 2,5281 - R 2,809 Request the lead time here
20.0 mm
18.0 mm
5.0 mm
80.0 mm
3.0 mm
1.0 mm
R 6,1794 - R 6,866 Request the lead time here
50.0 mm
18.0 mm
5.0 mm
80.0 mm
4.0 mm
1.5 mm
R 2,786 - R 3,0955 Request the lead time here
R 4,9829 - R 7,7513 Request the lead time here
R 2,6451 - R 2,939 Request the lead time here
R 4,2204 - R 4,6893 Request the lead time here
60.0 mm
24.5 mm
5.0 mm
80.0 mm
3.5 mm
1.5 mm
R 1,4687 - R 1,6319 Request the lead time here
R 1,1119 - R 1,2354 Request the lead time here
R 2,2557 - R 2,5064 Request the lead time here
R 6,6803 - R 7,4226 Request the lead time here
R 19,4398 - R 21,5998 Request the lead time here
R 0,5616 - R 0,8735 Request the lead time here
R 3,6381 - R 4,0424 Request the lead time here
R 0,6968 - R 1,0839 Request the lead time here
R 8,4427 - R 13,1331 Request the lead time here
R 3,039 - R 3,3766 Request the lead time here
R 4,643 - R 5,1589 Request the lead time here
R 2,0435 - R 3,1788 Request the lead time here
20.0 mm
14.5 mm
5.0 mm
60.0 mm
3.0 mm
1.0 mm
  • of 4
Rectangular Tube Insert 90.0 mm 40.0 mm Black LDPE - PCR

20752743

Price Range
R 13,0513 - R 8,3901

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 90.0 mm 50.0 mm Black LDPE - PCR

20752767

Price Range
R 9,4726 - R 8,5253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 80.0 mm 20.0 mm Black LDPE - PCR

20752651

Price Range
R 2,809 - R 2,5281

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm Black LDPE - PCR

20752699

Price Range
R 6,866 - R 6,1794

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h
    5.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 70.0 mm 30.0 mm Black LDPE - PCR

20752637

Price Range
R 3,0955 - R 2,786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 90.0 mm 20.0 mm Black LDPE - PCR

20752736

Price Range
R 7,7513 - R 4,9829

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 70.0 mm 20.0 mm Black LDPE - PCR

20752613

Price Range
R 2,939 - R 2,6451

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 80.0 mm 60.0 mm Black LDPE - PCR

20752705

Price Range
R 4,6893 - R 4,2204

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    5.0 mm
  • H
    24.5 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 50.0 mm 30.0 mm Black LDPE - PCR

20752514

Price Range
R 1,6319 - R 1,4687

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 40.0 mm 25.0 mm Black LDPE - PCR

20752446

Price Range
R 1,2354 - R 1,1119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 60.0 mm 30.0 mm Black LDPE - PCR

20752569

Price Range
R 2,5064 - R 2,2557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 120.0 mm 60.0 mm Black LDPE - PCR

20752224

Price Range
R 7,4226 - R 6,6803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 150.0 mm 100.0 mm Black LDPE - PCR

20752262

Price Range
R 21,5998 - R 19,4398

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 20.0 mm 15.0 mm Black LDPE - PCR

20752330

Price Range
R 0,8735 - R 0,5616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 70.0 mm 40.0 mm Black LDPE - PCR

20752644

Price Range
R 4,0424 - R 3,6381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 25.0 mm 15.0 mm Black LDPE - PCR

20752347

Price Range
R 1,0839 - R 0,6968

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 90.0 mm 45.0 mm Black LDPE - PCR

20752750

Price Range
R 13,1331 - R 8,4427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 80.0 mm 30.0 mm Black LDPE - PCR

20752668

Price Range
R 3,3766 - R 3,039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 80.0 mm 60.0 mm Black LDPE - PCR

20752712

Price Range
R 5,1589 - R 4,643

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 60.0 mm 20.0 mm Black LDPE - PCR

20752545

Price Range
R 3,1788 - R 2,0435

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm