20752187
20752187
| Quantity | Unit price |
|---|---|
| 45 - 449 | R 7,4772 |
| 450 - 2249 | R 5,3408 |
| 2250 + | R 4,8067 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 4.724 in |
|---|---|
| A | 120.0 mm |
| B | 0.787 in |
| B | 20.0 mm |
| h | 0.118 in |
| h | 3.0 mm |
| H | 0.846 in |
| H | 21.5 mm |
| Minimum Wall Thickness | 0.039 in |
| Minimum Wall Thickness | 1.0 mm |
| Maximum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 3.0 mm |
| Colour | Black |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 98% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue