Menu Search

Rectangular Tube Insert 30.0 mm 20.0 mm Black LDPE - PCR

Essentra Part Number:

20752385

Manufacturer Part Number:

20752385

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 R 1,4152
2500 - 12499 R 1,0109
12500 + R 0,9098
Standard pack: 2500

Order in multiple of 250

Total price:

R 353,80

250 x R 1,4152

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us