Menu Search

Rectangular Tube Inserts - Multi Purpose PCR

In production

Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILRPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Essentra Part Number Price range Availability B H h A Maximum Wall Thickness Minimum Wall Thickness View
R 4,8067 - R 7,4772 Request the lead time here
20.0 mm
21.5 mm
3.0 mm
120.0 mm
3.0 mm
1.0 mm
R 4,1803 - R 6,5026 Request the lead time here
R 9,9143 - R 11,0159 Request the lead time here
R 9,6633 - R 10,737 Request the lead time here
R 8,2015 - R 12,758 Request the lead time here
R 15,974 - R 17,7489 Request the lead time here
R 6,1321 - R 6,8134 Request the lead time here
R 0,5498 - R 0,8553 Request the lead time here
R 25,3557 - R 28,173 Request the lead time here
R 5,2742 - R 8,2043 Request the lead time here
R 6,3681 - R 9,906 Request the lead time here
R 15,4222 - R 17,1358 Request the lead time here
R 9,3225 - R 10,3583 Request the lead time here
R 15,974 - R 17,7489 Request the lead time here
R 0,9146 - R 1,4227 Request the lead time here
R 2,6457 - R 2,9397 Request the lead time here
40.0 mm
12.5 mm
5.0 mm
50.0 mm
3.0 mm
1.5 mm
R 2,1878 - R 2,4309 Request the lead time here
25.0 mm
14.0 mm
5.0 mm
60.0 mm
3.0 mm
1.0 mm
R 1,3276 - R 2,0652 Request the lead time here
R 0,9234 - R 1,026 Request the lead time here
R 1,8836 - R 2,93 Request the lead time here
  • of 4
Rectangular Tube Insert 120.0 mm 20.0 mm Black LDPE - PCR

20752187

Price Range
R 7,4772 - R 4,8067

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    20.0 mm
  • h
    3.0 mm
  • H
    21.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 100.0 mm 20.0 mm Black LDPE - PCR

20752101

Price Range
R 6,5026 - R 4,1803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 120.0 mm 80.0 mm Black LDPE - PCR

20752248

Price Range
R 11,0159 - R 9,9143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 100.0 mm 50.0 mm Black LDPE - PCR

20752149

Price Range
R 10,737 - R 9,6633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 100.0 mm 40.0 mm Black LDPE - PCR

20752132

Price Range
R 12,758 - R 8,2015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 150.0 mm 50.0 mm Black LDPE - PCR

20752309

Price Range
R 17,7489 - R 15,974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 120.0 mm 40.0 mm Black LDPE - PCR

20752200

Price Range
R 6,8134 - R 6,1321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 20.0 mm 10.0 mm Black LDPE - PCR

20752323

Price Range
R 0,8553 - R 0,5498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 160.0 mm 80.0 mm Black LDPE - PCR

20752316

Price Range
R 28,173 - R 25,3557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 100.0 mm 25.0 mm Black LDPE - PCR

20752118

Price Range
R 8,2043 - R 5,2742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 100.0 mm 30.0 mm Black LDPE - PCR

20752125

Price Range
R 9,906 - R 6,3681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 120.0 mm 100.0 mm Black LDPE - PCR

20752170

Price Range
R 17,1358 - R 15,4222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 120.0 mm 80.0 mm Black LDPE - PCR

20752231

Price Range
R 10,3583 - R 9,3225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 150.0 mm 50.0 mm Black LDPE - PCR

20752293

Price Range
R 17,7489 - R 15,974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 25.0 mm 20.0 mm Black LDPE - PCR

20752354

Price Range
R 1,4227 - R 0,9146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 50.0 mm 40.0 mm Black LDPE - PCR

20752521

Price Range
R 2,9397 - R 2,6457

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    40.0 mm
  • h
    5.0 mm
  • H
    12.5 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 60.0 mm 25.0 mm Black LDPE - PCR

20752552

Price Range
R 2,4309 - R 2,1878

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    25.0 mm
  • h
    5.0 mm
  • H
    14.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 45.0 mm 20.0 mm Black LDPE - PCR

20752460

Price Range
R 2,0652 - R 1,3276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 40.0 mm 20.0 mm Black LDPE - PCR

20752439

Price Range
R 1,026 - R 0,9234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 45.0 mm 30.0 mm Black LDPE - PCR

20752477

Price Range
R 2,93 - R 1,8836

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000