Menu Search

Rectangular Tube Insert 45.0 mm 30.0 mm Black LDPE - PCR

Essentra Part Number:

20752477

Manufacturer Part Number:

20752477

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
125 - 1249 R 2,93
1250 - 6249 R 2,0929
6250 + R 1,8836
Standard pack: 1250

Order in multiple of 125

Total price:

R 366,25

125 x R 2,93

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us