Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
R 2,9813 - R 3,6806 Request the lead time here
4.8 mm
5.6 mm
1.6 mm
Push-In
R 7,054 - R 8,7087 Request the lead time here
8.1 mm
Fir Tree
R 3,0409 - R 3,7541 Request the lead time here
6.4 mm
5.6 mm
1.6 mm
Push-In
R 2,9813 - R 3,6806 Request the lead time here
4.8 mm
5.6 mm
1.6 mm
Push-In
R 9,136 - R 19,1616 Request the lead time here
9.5 mm
13.0 mm
0.8 - 2.0 mm
Push In
R 2,8225 - R 3,7991 Request the lead time here
6.2 mm
5.0 mm
Fir Tree
R 1,7488 - R 1,9598 Request the lead time here
6.2 mm
8.1 mm
Push In
R 3,0152 - R 3,8827 Request the lead time here
8.1 mm
Push-In
R 2,8041 - R 4,0856 Request the lead time here
4.8 mm
0.8 - 3.0 mm
Push-In
R 2,304 - R 3,2143 Request the lead time here
4.0 mm
Push-In
R 1,5346 - R 1,8947 Request the lead time here
2.8 mm
1.0 - 4.5 mm
Push-In
R 2,8946 - R 4,1911 Request the lead time here
4.8 mm
0.8 - 3.0 mm
Push-In
R 1,9627 - R 3,8543 3617 In stock - Delivery conditions may apply, visit our FAQs
4.3 mm
5.1 mm
Screw
R 3,181 - R 7,5531 Request the lead time here
2.0 mm
0.8 - 2.0 mm
Push-In
R 2,6835 - R 3,8896 Request the lead time here
4.8 mm
0.8 - 2.0 mm
Push-In
R 1,598 - R 1,7789 Request the lead time here
4.8 mm
3.8 mm
0.5 - 1.6 mm
Push In
R 3,0152 - R 3,8827 Request the lead time here
8.1 mm
Push-In
R 1,3345 - R 1,6476 500 In stock - Delivery conditions may apply, visit our FAQs
1.0 - 4.5 mm
R 3,4373 - R 5,0052 Request the lead time here
6.4 mm
6.6 mm
1.2 - 2.8 mm
Push In
10009475 R 3,8443 - R 8,6838 480 In stock - Delivery conditions may apply, visit our FAQs
6.4 mm
5.6 mm
1.4 - 2.0 mm
Push In
  • of 4
Cable Tie Holder Push-In 0.189 in 5.6 mm Nylon 6/6 Natural

10363645

Price Range
R 3,6806 - R 2,9813

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
Cable Tie Holder Fir Tree 0.320 in HDPE Black

10363447

Price Range
R 8,7087 - R 7,054

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    8.1 mm
  • Overall Height
    30.9 mm
  • Overall Length
    12.7 mm
Cable Tie Holder Push-In 0.252 in 5.6 mm Nylon 6/6 Natural

10363669

Price Range
R 3,7541 - R 3,0409

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    6.4 mm
Cable Tie Holder Push-In 0.189 in 5.6 mm Nylon 6/6 Natural

10363652

Price Range
R 3,6806 - R 2,9813

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
Cable Tie Holder Push In 13.0 mm PA Black

10108932

Price Range
R 19,1616 - R 9,136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    13.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Compatible Hole Diameter
    9.5 mm
Cable Tie Holder Fir Tree 5.0 mm PA Natural

10314609

Price Range
R 3,7991 - R 2,8225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    5.0 mm
  • Compatible Hole Diameter
    6.2 mm
  • Overall Height
    13.6 mm
Cable Tie Holder Push In 8.1 mm PA Natural

10376898

Price Range
R 1,9598 - R 1,7488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    2.4 - 8.1 mm
  • Compatible Hole Diameter
    6.2 mm
  • Overall Length
    17.7 mm
Cable Tie Holder Push-In 8.1 mm Nylon 6/6 Black

10089330

Price Range
R 3,8827 - R 3,0152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    8.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Push-In 4.8 mm Nylon 6/6 Black

10009505

Price Range
R 4,0856 - R 2,8041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Overall Height
    13.4 mm
Cable Tie Holder Push-In 4.0 mm Nylon 6/6 Black

10089316

Price Range
R 3,2143 - R 2,304

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Push-In 2.8 mm Nylon 6/6 Natural

10009550

Price Range
R 1,8947 - R 1,5346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    2.8 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Overall Height
    16.1 mm
Cable Tie Holder Push-In 4.8 mm Nylon 6/6 Black

10009529

Price Range
R 4,1911 - R 2,8946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Overall Height
    13.4 mm
Cable Tie Holder Screw 5.1 mm PA Black

10122068

Price Range
R 3,8543 - R 1,9627

Stock Levels
3617 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.1 mm
  • Compatible Hole Diameter
    4.3 mm
  • Overall Height
    8.0 mm
Cable Tie Holder Push-In 2.0 mm Nylon 6/6 Natural

10155226

Price Range
R 7,5531 - R 3,181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    2.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Height
    14.7 mm
Cable Tie Holder Push-In 4.8 mm Nylon 6/6 Natural

10009420

Price Range
R 3,8896 - R 2,6835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Length
    14.2 mm
Cable Tie Holder Push In 3.8 mm PA Natural

10376881

Price Range
R 1,7789 - R 1,598

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    3.8 mm
  • Panel Thickness Range
    0.5 - 1.6 mm
  • Compatible Hole Diameter
    4.8 mm
Cable Tie Holder Push-In 8.1 mm Nylon 6/6 Natural

10089323

Price Range
R 3,8827 - R 3,0152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    8.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Nylon 6/6 Natural

10009543

Price Range
R 1,6476 - R 1,3345

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie Holder Push In 6.6 mm PA Natural

10009680

Price Range
R 5,0052 - R 3,4373

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    6.6 mm
  • Panel Thickness Range
    1.2 - 2.8 mm
  • Compatible Hole Diameter
    6.4 mm
Cable Tie Holder Push In 5.6 mm PA Black

10009475

Price Range
R 8,6838 - R 3,8443

Stock Levels
480 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    1.4 - 2.0 mm
  • Compatible Hole Diameter
    6.4 mm