10009680
FTH-6-19-M
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 5,1053 |
| 5000 - 9999 | R 3,9981 |
| 10000 + | R 3,506 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Method | Push In |
| Compatible Cable Tie Width Range | 6.6 mm |
| Compatible Cable Tie Width Range | 0.26 in |
| Panel Thickness Range | 0.047 - 0.11 in |
| Panel Thickness Range | 1.2 - 2.8 mm |
| Compatible Hole Diameter | 0.252 in |
| Compatible Hole Diameter | 6.4 mm |
| Overall Height | 17.5 mm |
| Overall Height | 0.689 in |
| Overall Length | 0.689 in |
| Overall Length | 17.5 mm |
| Overall Width | 15.9 mm |
| Overall Width | 0.626 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue