10314609
NM23PM25
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 3,8751 |
| 500 - 999 | R 3,2902 |
| 1000 + | R 2,8789 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Method | Fir Tree |
| Compatible Cable Tie Width Range | 5.0 mm |
| Compatible Cable Tie Width Range | 0.197 in |
| Compatible Hole Diameter | 6.2 mm |
| Compatible Hole Diameter | 0.244 in |
| Overall Height | 13.6 mm |
| Overall Height | 0.535 in |
| Overall Length | 0.535 in |
| Overall Length | 13.6 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue