Menu Search

Push-In Spacer

In production

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
R 0,3823 - R 0,695 Request the lead time here
3.5 mm
1.6 mm
12.0 mm
R 0,8971 - R 1,529 Request the lead time here
3.5 mm
1.6 mm
18.0 mm
R 3,8698 - R 4,2997 Request the lead time here
3.5 mm
1.6 mm
6.0 mm
R 0,4853 - R 0,8774 Request the lead time here
3.5 mm
1.6 mm
14.0 mm
R 2,3816 - R 2,6463 Request the lead time here
3.5 mm
1.6 mm
10.0 mm
R 4,3978 - R 4,3978 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
26.0 mm
R 1,4455 - R 5,0185 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
4.0 mm
R 1,588 - R 2,3092 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.0 mm
R 1,4605 - R 2,6835 Request the lead time here
3.5 mm
1.6 mm
8.0 mm
R 1,5152 - R 2,1915 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
5.5 mm
R 3,355 - R 3,8343 Request the lead time here
1.9 mm
0.8 - 1.6 mm
4.0 mm
R 1,3978 - R 2,578 Request the lead time here
3.5 mm
1.6 mm
4.0 mm
R 1,9712 - R 3,6333 Request the lead time here
3.5 mm
1.6 mm
7.0 mm
R 2,0011 - R 3,6936 Request the lead time here
3.5 mm
1.6 mm
8.0 mm
R 1,4306 - R 2,6383 Request the lead time here
3.5 mm
1.6 mm
7.0 mm
R 1,3649 - R 4,7425 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
3.0 mm
R 2,7979 - R 3,3849 Request the lead time here
3.5 mm
1.6 mm
14.0 mm
R 2,7859 - R 3,0955 Request the lead time here
3.5 mm
1.6 mm
6.0 mm
R 1,5232 - R 5,278 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
5.0 mm
R 1,3739 - R 1,9709 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
3.5 mm
  • of 2
Snap Lock Support 12.0 mm Nylon 6/6 UL94 V-2 Natural

10022191

Price Range
R 0,695 - R 0,3823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-0 Natural

10022238

Price Range
R 1,529 - R 0,8971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10022252

Price Range
R 4,2997 - R 3,8698

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-0 Natural

10022214

Price Range
R 0,8774 - R 0,4853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

10022177

Price Range
R 2,6463 - R 2,3816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 26.0 mm Nylon 6/6 UL94 V-2 Natural

10638347

Price Range
R 4,3978 - R 4,3978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10151372

Price Range
R 5,0185 - R 1,4455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10556870

Price Range
R 2,3092 - R 1,588

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10022290

Price Range
R 2,6835 - R 1,4605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 5.5 mm Nylon 6/6 UL94 V-2 Natural

10556863

Price Range
R 2,1915 - R 1,5152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-0 Natural

10022320

Price Range
R 3,8343 - R 3,355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10022245

Price Range
R 2,578 - R 1,3978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-0 Natural

10022283

Price Range
R 3,6333 - R 1,9712

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-0 Natural

10022306

Price Range
R 3,6936 - R 2,0011

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10022276

Price Range
R 2,6383 - R 1,4306

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 3.0 mm Nylon 6/6 UL94 V-2 Natural

10151365

Price Range
R 4,7425 - R 1,3649

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-2 Natural

10022207

Price Range
R 3,3849 - R 2,7979

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-0 Natural

10022269

Price Range
R 3,0955 - R 2,7859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 5.0 mm Nylon 6/6 UL94 V-2 Natural

10151396

Price Range
R 5,278 - R 1,5232

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 3.5 mm Nylon 6/6 UL94 V-2 Natural

10556856

Price Range
R 1,9709 - R 1,3739

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm