10151396
CBPSW025A
| Quantity | Unit price |
|---|---|
| 200 - 1999 | R 5,3836 |
| 2000 - 19999 | R 2,2143 |
| 20000 + | R 1,5537 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole Diameter | 0.138 in |
| Hole Diameter | 3.5 mm |
| Locking Head Height | 0.11 in |
| Locking Head Height | 2.8 mm |
| Fixing Type | Locking Arrowhead Fix |
| Flange Diameter | 0.236 in |
| Flange Diameter | 6.0 mm |
| Panel Thickness Range | 0.047 - 0.067 in |
| Panel Thickness Range | 1.2 - 1.7 mm |
| Spacer Length | 0.197 in |
| Spacer Length | 5.0 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Style | 2 |
| Type | Wide Base Push Spacers |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue